/content/sps/us/en/search-results.html

Reaction Torque Transducers

Model 2110 Series

Flanged reaction torque sensors. 225,97 Nm to 271K Nm capacities. 0.1 % non-linearity & hysteresis.

Overview

Model 2110-2116 flanged reaction torque sensor is designed for installation between test pieces such as motors, switches, axles, or shafts and their mounting plate. These models operate and are calibrated in both directions. Nickel-plated alloy steel construction enhances durability in harsh, industrial environments. These models have no moving parts and utilize four bonded strain gages on a special machined portion of the transducer to achieve a maximum non-linearity of 0.1 % over a wide dynamic range. Typical applications include tire braking, motor dynamometers, friction-skid testing, and twist measurement. 2,000 in-lb to 2,400,000 in-lb capacities.

Features
  • 2000 in-lb to 2400000 in-lb capacities
  • 0.1 % non-linearity and hysteresis
  • High torsional stiffness
  • Higher resistance to bending moments
  • Low-end sensitivity due to absence of moving parts
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Models 2110-2116 Reaction Torque Transducer Datasheet
application/pdf 281.77 KB
7/17/2021
281.77 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Manuals and Guides
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model 2116 Outline Drawing
application/pdf 158.82 KB
7/17/2021
158.82 KB
Model 2115 Outline Drawing
application/pdf 179.54 KB
7/17/2021
179.54 KB
Model 2110 Outline Drawing
application/pdf 48.45 KB
3/19/2024
48.45 KB
Model 2114 Outline Drawing
application/pdf 61.69 KB
7/17/2021
61.69 KB
Model 2111 Outline Drawing
application/pdf 189.13 KB
7/17/2021
189.13 KB
Model 2113 Outline Drawing
application/pdf 1.37 MB
7/17/2021
1.37 MB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Others
Name
Description
File Size
Date
Size
Model 2110 Bottom View
image/png 159.93 KB
7/17/2021
159.93 KB
Model 2110 Top View
image/png 167.69 KB
7/17/2021
167.69 KB
Model 2112 lowres photo
image/jpeg 17.55 KB
7/17/2021
17.55 KB
Model 2110 highres photo
image/jpeg 84.7 KB
7/17/2021
84.7 KB
Model 2112 highres photo
image/jpeg 158.53 KB
7/17/2021
158.53 KB
Model 2110 lowres photo
image/png 122.35 KB
7/17/2021
122.35 KB
Model 2110 Front View
image/png 122.35 KB
7/17/2021
122.35 KB
Name
Description
File Size
Date
Size
Model 2116 Outline Drawing
158.82 KB
7/17/2021
158.82 KB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Model 2110 Bottom View
159.93 KB
7/17/2021
159.93 KB
Model 2110 Top View
167.69 KB
7/17/2021
167.69 KB
Model 2112 lowres photo
17.55 KB
7/17/2021
17.55 KB
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
195.77 KB
Model 2115 Outline Drawing
179.54 KB
7/17/2021
179.54 KB
Model 2110 Outline Drawing
48.45 KB
3/19/2024
48.45 KB
Model 2114 Outline Drawing
61.69 KB
7/17/2021
61.69 KB
Model 2111 Outline Drawing
189.13 KB
7/17/2021
189.13 KB
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
3.05 MB
Model 2110 highres photo
84.7 KB
7/17/2021
84.7 KB
Test & Measurement Models 2110-2116 Reaction Torque Transducer Datasheet
281.77 KB
7/17/2021
281.77 KB
Model 2112 highres photo
158.53 KB
7/17/2021
158.53 KB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model 2113 Outline Drawing
1.37 MB
7/17/2021
1.37 MB
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
585.15 KB
Model 2110 lowres photo
122.35 KB
7/17/2021
122.35 KB
Model 2110 Front View
122.35 KB
7/17/2021
122.35 KB
Name
Description
File Size
Date
Size
Test & Measurement Models 2110-2116 Reaction Torque Transducer Datasheet
281.77 KB
7/17/2021
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
Model 2116 Outline Drawing
158.82 KB
7/17/2021
Model 2115 Outline Drawing
179.54 KB
7/17/2021
Model 2110 Outline Drawing
48.45 KB
3/19/2024
Model 2114 Outline Drawing
61.69 KB
7/17/2021
Model 2111 Outline Drawing
189.13 KB
7/17/2021
Model 2113 Outline Drawing
1.37 MB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Model 2110 Bottom View
159.93 KB
7/17/2021
Model 2110 Top View
167.69 KB
7/17/2021
Model 2112 lowres photo
17.55 KB
7/17/2021
Model 2110 highres photo
84.7 KB
7/17/2021
Model 2112 highres photo
158.53 KB
7/17/2021
Model 2110 lowres photo
122.35 KB
7/17/2021
Model 2110 Front View
122.35 KB
7/17/2021
Product Number
Image
SKU
Description
alt
2110-2K
2110-2K,1AD,2U,6AC,15C:MODEL 2110, 2,000
alt
2110-5K
Model 2110 Flanged Reaction Torque Transducer, 5000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2111-10K
Model 2111 Flanged Reaction Torque Transducer, 10000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2111-20K
Model 2111 Flanged Reaction Torque Transducer, 20000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2112-100K
Model 2112 Flanged Reaction Torque Transducer, 100000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2112-50K
2112-50K,1AD,2U,6AC,15C:MODEL 2110
Image
SKU
Description
alt
2110-2K
2110-2K,1AD,2U,6AC,15C:MODEL 2110, 2,000
alt
2110-5K
Model 2110 Flanged Reaction Torque Transducer, 5000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2111-10K
Model 2111 Flanged Reaction Torque Transducer, 10000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2111-20K
Model 2111 Flanged Reaction Torque Transducer, 20000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2112-100K
Model 2112 Flanged Reaction Torque Transducer, 100000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
2112-50K
2112-50K,1AD,2U,6AC,15C:MODEL 2110