What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in.
MICRO SWITCH LS Series Limit Switches are available in standard and plug-in configurations. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations. The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.
201LS10 General Purpose Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 0,19 N m [1.7 in lb] max.
Full Overtravel Force 0,25 N m [36 in oz] max.
Release Force 0,04 N m [0.35 in lb] min.
Pretravel (PT) 20° max.
Overtravel (OT) 30° min.
Differential Travel (DT) 12° max.
Product Type MICRO SWITCH Compact Limit Switches
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action, Double Break
Supply Voltage 120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc/550 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 10 A Ind./0.8 A Res./0.4 Res./0.1 A Res.
Sealing NEMA 1, 3, 4, 6, 13
Housing Type Plug-In
Lever Type
Series Name LS
Operating Temperature -29 °C to 71 °C [-20 °F to 160 °F]
Comment 5 in (127 mm) aluminum rod actuator; 18PA terminal block required which must be ordered separately
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Global
Operating Force (OF) 0,19 N m [1.7 in lb] max.
Full Overtravel Force 0,25 N m [36 in oz] max.
Release Force 0,04 N m [0.35 in lb] min.
Pretravel (PT) 20° max.
Overtravel (OT) 30° min.
Differential Travel (DT) 12° max.
Product Type MICRO SWITCH Compact Limit Switches
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO SPDT Snap Action, Double Break
Supply Voltage 120 Vac, 240 Vac, 480 Vac/115 Vdc/230 Vdc/550 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 10 A Ind./0.8 A Res./0.4 Res./0.1 A Res.
Sealing NEMA 1, 3, 4, 6, 13
Housing Type Plug-In
Lever Type Rod - Adjustable
Series Name LS
Operating Temperature -29 °C to 71 °C [-20 °F to 160 °F]
Comment 5 in (127 mm) aluminum rod actuator; 18PA terminal block required which must be ordered separately
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH LS Series General Purpose Limit Switches Datasheet English 5MB
PK 81028: LS Limit Switches Installation Instructions English 397KB
PK 81241: Gold contact LS Installation Instructions English 16KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
PK 80112: Installation Instructions for Products with Conduit Openings Installation Instructions English 342KB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Mode of operation is field adjustable
  • NEMA 1, 3, 4, 6, and 13
  • Wide choice of heads and actuators
  • Variety of operating characteristics
  • Captive screws
  • UL and CSA approved parts available

Applications

  • Machine tools
  • Conveyors
  • Material handling
  • Metal fabrication equipment
  • Lift trucks

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.