/content/sps/us/en/search-results.html

General Purpose Limit Switches

200LS Series

Metal housing. Plug in. IP67 sealing. 30 mm x 60 mm mounting centers. CE approvals

Overview

Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.

The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.

The LS Series is designed with a non-plug-in body: whereas the 200LS Series features a plug-in housing.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH LS Series General Purpose Limit Switches
application/pdf 4.67 MB
7/16/2021
4.67 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PK 81241: Gold contact LS
application/pdf 16.68 KB
7/16/2021
16.68 KB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
PK 81028: LS Limit Switches
application/pdf 402.56 KB
7/16/2021
402.56 KB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
MICRO SWITCH Limit Switches Comparison
application/pdf 614.9 KB
7/16/2021
614.9 KB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
PK 81241: Gold contact LS
16.68 KB
7/16/2021
16.68 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
MICRO SWITCH LS Series General Purpose Limit Switches
4.67 MB
7/16/2021
4.67 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
347.13 KB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
PK 81028: LS Limit Switches
402.56 KB
7/16/2021
402.56 KB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
614.9 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
MICRO SWITCH LS Series General Purpose Limit Switches
4.67 MB
7/16/2021
PK 81241: Gold contact LS
16.68 KB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 81028: LS Limit Switches
402.56 KB
7/16/2021
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
1LS22
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, Head mounts in any of four positions, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
201LS1
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS1-4
LIMIT SWITCH
alt
201LS10
MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS19
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS2
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
201LS23
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
201LS242
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS3
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in to 3.5 in Adjustable Length Lever, Nylon Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS47
MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
Image
SKU
Description
alt
1LS22
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, Head mounts in any of four positions, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
201LS1
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS1-4
LIMIT SWITCH
alt
201LS10
MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS19
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS2
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
201LS23
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary - Lever Not Included, 1NC 1NO SPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Compact/Non-Plug-in
alt
201LS242
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in Fixed Length Lever, Steel Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS3
MICRO SWITCH LS Series General Purpose Limit Switches, Side Rotary with 1.5 in to 3.5 in Adjustable Length Lever, Nylon Roller, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in
alt
201LS47
MICRO SWITCH LS Series General Purpose Limit Switches, Rod - Adjustable, 1NC 1NO DPDT Snap Action, Double Break, 0.5 in - 14NPT conduit, Plug-in