What are you looking for?

This is Search input need to add more information.


Overview

Honeywell Deluxe ac Hour meter, round opening, three-screw flange, #8-32 screw and cupwasher termination, 100K hours, 22 Vac to 26 Vac operating voltage, 24 Vac, 60 Hz, faceplate: satin black with white lettering, indicator wheel: white with black lines, 1/10 wheel: white with black numbers, hour wheels: black with white numbers, top logo: Honeywell, bottom logo: Hours.
Honeywell 20000 Series hour meters are suitable for testing purposes to leasing applications, maintenance and warranty programs. This accurate and reliable hour meter passes 100% function and timing accuracy tests before shipping. All parts are in process inspected and benefit from an uncommon design – integrating motor and frame into one substructure.
20111 ac Hour Meters - Honeywell


Technical Specifications

Product Type Deluxe ac
Function Hour Meter
Appearance Round
Mounting 3 Screw
Voltage 22 Vac to 26 Vac
Volts ac 24 Vac
Frequency 60 Hz
Hours 100K
Logo Top Honeywell
Logo Bottom Hours
Termination Screw
Power Rating 3.0 W
Quartz Accuracy ±0.02 %
Sealing IP65
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL, CSA, CE
Availability Global
Comment Hour Meter
Series Name 20000

Technical Specifications

Product Type Deluxe ac
Function Hour Meter
Appearance Round
Mounting 3 Screw
Voltage 22 Vac to 26 Vac
Volts ac 24 Vac
Frequency 60 Hz
Hours 100K
Logo Top Honeywell
Logo Bottom Hours
Termination Screw
Power Rating 3.0 W
Quartz Accuracy ±0.02 %
Sealing IP65
Number Size 3 mm [0.12 in]
Agency Approvals and Standards UL, CSA, CE
Availability Global
Comment Hour Meter
Series Name 20000

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
True Time Stamp - Hour Meters Case Study English 345KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Hour Meters Line Guide Product Line Guide English 571KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Polycarbonate, shock resistant, tamper-proof case
  • Totally sealed
  • Single phase, synchronous, permanently lubricated motor
  • Custom logo dials
  • Screw terminals, wire lead, or 1/4 in blade
  • Special wire lengths

Applications

  • Infotech
  • Surtran
  • Industrial
  • Medical
  • Marine

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.