What are you looking for?

This is Search input need to add more information.


Overview

XE Series Environmentally Sealed Basic Switch, Single Pole Double Throw Circuitry, 7 A at 115 Vac, Pin Plunger Actuator, Leadwire Termination, Military Part Number MS27994-4.
MICRO SWITCH™ SE Series and XE Series environment-sealed enclosed basic switches within a corrosion-resistant aluminum housing to seal precision switch contacts from contamination. SE Series switches include an SM basic switch; XE Series switches include the smaller SX Series basic switch.
1XE201 Sealed Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH™ Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
Ampere Rating 7 A
Circuitry SPDT
Termination Leadwire
Sealed Environment Sealed
MIL Spec. Number MS27994-4
Mounting Centers 4,8 mm [0.19 in]
Comment 305 mm [1 ft] leadwires, bottom exit.
Availability Global
UNSPSC Code 39122209
UNSPSC Commodity 39122209 Snap switch
Series Name XE

Technical Specifications

Switch Type MICRO SWITCH™ Subminiature 12,7 mm H x 6,35 mm W x 20,3 mm L [0.5 in H x 0.25 in W x 0.8 in L]
Ampere Rating 7 A
Circuitry SPDT
Termination Leadwire
Sealed Environment Sealed
MIL Spec. Number MS27994-4
Mounting Centers 4,8 mm [0.19 in]
Comment 305 mm [1 ft] leadwires, bottom exit.
Availability Global
UNSPSC Code 39122209
UNSPSC Commodity 39122209 Snap switch
Series Name XE

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
1XE201 highres photo Photo English 447KB
1XE201 lowres photo Photo English 74KB
MICRO SWITCH SE/XE Series Miniature Sealed Basic Switches Datasheet English 1MB
MICRO SWITCH Sealed and High Accuracy Switches Line Guide Product Line Guide English 817KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
Aerospace and Defense Product Range Guide Product Range Guide English 18MB

Product Features

  • Very small package size
  • Power load switching capability to 7 A
  • Temperature tolerance to 105 �C [221 �F]
  • High temperature construction for use to 149 �C [300 �F]
  • Watertight seal per MIL-PRF-8805, enclosure design symbol 3
  • Choice of actuation

Applications

  • Aircraft
  • Ordinance
  • Moist or dusty industrial environments

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.