/content/sps/us/en/search-results.html

Rocker Switches

TP Series

Rectangle. Non-lighted. SPST, SPDT, DPDT. 2- & 3-position. Flush mount & above panel mount. Screw termination.

Overview

Honeywell MICRO SWITCH TP rocker switches are designed for flush mount to the panel for a low profile button or above panel for a distinctive button appearance. The buttons are removable and interchangeable and are available in either a transparent plastic (to accept legend inserts), or translucent plastic.

Colored opaque buttons are also available for color coding of switch functions, for example, a green button for a "start" or "run" function and a black button for general purpose. The 1-, 2-, or 4-pole rocker switches are furnished with two 6-32 internal locking threads in the rocker cover which will accept 6-32 machine screws for panel mounting.

To maximize applications and minimize inventory, the TP rocker switches are readily available without buttons. Ordering the buttons separately permits them to be paired with switches containing the desired circuitry and number of poles.

Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
MICRO SWITCH TP Series Rocker Switches Datasheet
application/pdf 980.44 KB
9/28/2021
980.44 KB
MICRO SWITCH Rocker Switches Line Guide
application/pdf 127.66 KB
7/16/2021
127.66 KB
TP Series Rocker Button Switches
application/pdf 396.61 KB
7/16/2021
396.61 KB
TP Series Product Photos
application/zip 68.81 MB
5/2/2022
68.81 MB
AML 24 and 26 Series Electronic Control Rocker Switches
application/pdf 348.88 KB
7/16/2021
348.88 KB
Name
Description
File Size
Date
Size
MICRO SWITCH TP Series Rocker Switches Datasheet
980.44 KB
9/28/2021
980.44 KB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
MICRO SWITCH Rocker Switches Line Guide
127.66 KB
7/16/2021
127.66 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
TP Series Rocker Button Switches
396.61 KB
7/16/2021
396.61 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
TP Series Product Photos
68.81 MB
5/2/2022
68.81 MB
AML 24 and 26 Series Electronic Control Rocker Switches
348.88 KB
7/16/2021
348.88 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
MICRO SWITCH TP Series Rocker Switches Datasheet
980.44 KB
9/28/2021
MICRO SWITCH Rocker Switches Line Guide
127.66 KB
7/16/2021
TP Series Rocker Button Switches
396.61 KB
7/16/2021
TP Series Product Photos
68.81 MB
5/2/2022
AML 24 and 26 Series Electronic Control Rocker Switches
348.88 KB
7/16/2021
Product Number
Image
SKU
Description
alt
102TP81-10
TP Series Rocker Switch, 2 pole, 3 position, IWTS (14-16 Gage) terminal, Above Panel Mounting
alt
102TP81-3
TP Series Rocker Switch, 2 pole, 2 position, IWTS (14-16 Gage) terminal, Above Panel Mounting
alt
102TP82-10
TP Series Rocker Switch, 2 pole, 3 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
102TP82-3
TP Series Rocker Switch, 2 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
102TP82-70
TP Series Rocker Switch, 2 pole, 3 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
102TP82-8
TP Series Rocker Switch, 2 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
104TP82-3
TP Series Rocker Switch, 4 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
1TP1-1
TP Series Rocker Switch, 1 pole, 3 position, Screw terminal, Flush Panel Mounting
alt
1TP1-2
TP Series Rocker Switch, 1 pole, 2 position, Screw terminal, Flush Panel Mounting
alt
1TP1-31
TP Series Rocker Switch, 1 pole, 3 position, Screw terminal, Flush Panel Mounting
Image
SKU
Description
alt
102TP81-10
TP Series Rocker Switch, 2 pole, 3 position, IWTS (14-16 Gage) terminal, Above Panel Mounting
alt
102TP81-3
TP Series Rocker Switch, 2 pole, 2 position, IWTS (14-16 Gage) terminal, Above Panel Mounting
alt
102TP82-10
TP Series Rocker Switch, 2 pole, 3 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
102TP82-3
TP Series Rocker Switch, 2 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
102TP82-70
TP Series Rocker Switch, 2 pole, 3 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
102TP82-8
TP Series Rocker Switch, 2 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
104TP82-3
TP Series Rocker Switch, 4 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting
alt
1TP1-1
TP Series Rocker Switch, 1 pole, 3 position, Screw terminal, Flush Panel Mounting
alt
1TP1-2
TP Series Rocker Switch, 1 pole, 2 position, Screw terminal, Flush Panel Mounting
alt
1TP1-31
TP Series Rocker Switch, 1 pole, 3 position, Screw terminal, Flush Panel Mounting