What are you looking for?

This is Search input need to add more information.


Overview

TP Series Rocker Switch, 1 pole, 2 position, Screw terminal, Flush Panel Mounting.
MICRO SWITCH TP Rocker switches may be mounted flush with panel for a low-button profile or above panel for a distinct button appearance. Buttons measure 22,1 mm x 37,1 mm [.87 in x 1.46 in]. They are removable and interchangeable, and come in transparent plastic, translucent plastic, and six colors of opaque plastic. Switches without buttons are also available, as well as separate buttons.
1TP1-2 Rocker Switches - Honeywell


Technical Specifications

Circuitry SPST
Action 2 position
Circuitry/Operating action
Mounting Flush Panel
Lamp Type Translucent
Termination Screw
Ampere/Voltage Range (Resistive Load) 0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc
Contact Type Silver Cadmium Oxide Contacts
Product Type MICRO SWITCH Rocker
LED/Lamp/Neon Voltage L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
Comment Silver cadmium oxide contacts
Availability Global
UNSPSC Code 39122226
UNSPSC Commodity 39122226 Rocker switch
Series Name TP

Technical Specifications

Circuitry SPST
Action 2 position
Circuitry/Operating action
Mounting Flush Panel
Lamp Type Translucent
Termination Screw
Ampere/Voltage Range (Resistive Load) 0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc
Contact Type Silver Cadmium Oxide Contacts
Product Type MICRO SWITCH Rocker
LED/Lamp/Neon Voltage L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
Comment Silver cadmium oxide contacts
Availability Global
UNSPSC Code 39122226
UNSPSC Commodity 39122226 Rocker switch
Series Name TP

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
1TP1-2 highres photo Photo -- 2MB
MICRO SWITCH TP Series Rocker Switches Datasheet Datasheet English 1MB
1TP1-2 lowres photo Photo -- 95KB
TP Series Rocker Button Switches Catalog Information English 391KB
MICRO SWITCH Rocker Switches Line Guide Product Line Guide English 126KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB

Product Features

  • Environmentally sealed
  • Two and three-position pushbutton action
  • Various button colors
  • 1, 2, and 4-pole circuitry
  • Flush panel and above panel mountings
  • Temperature range: -54 �C to +71 �C [-65 �F to +160 �F]
  • UL recognized, CSA certified
  • CE approved

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Marine applications
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.