What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH TB Series Basic Switch, Double Pole Double Throw Double Break Circuitry, 10 A at 250 Vac, Pin Plunger Actuator, Silver Contacts, Solder Termination.
MICRO SWITCH TB Series miniature double-break basic switches are basic double-break units that offer a means of controlling isolated circuits. Each circuit may be driven by an independent voltage source.
1TB244-6 Specialty Large Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Standard 12,7 mm H x 12,7 mm W x 31,75 mm L [0.5 in H x 0.5 in W x 1.25 in L]
Ampere Rating 10 A
Sealed No
Circuitry 2 CKT DB
Actuator Pin Plunger
Termination Solder
Operating Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Voltage 250 Vac
Contact Type Silver
Material Plastic
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
Mounting Screw Size 2,57 mm [0.101 in]
Mounting Centers 13,21 mm [0.520 in]
Tightening Torque 0,44 N m [4.0 in lb]
Weight 9,07 g [0.02 lb]
Package Height 12,7 mm [0.5 in]
Package Width 12,7 mm [0.50 in]
Package Length 50,8 mm [2.0 in]
Availability Global
Series Name TB

Technical Specifications

Switch Type MICRO SWITCH Standard 12,7 mm H x 12,7 mm W x 31,75 mm L [0.5 in H x 0.5 in W x 1.25 in L]
Ampere Rating 10 A
Sealed No
Circuitry 2 CKT DB
Actuator Pin Plunger
Termination Solder
Operating Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Voltage 250 Vac
Contact Type Silver
Material Plastic
Housing Material General Purpose Phenolic
Agency Approvals and Standards UL, CSA
Mounting Screw Size 2,57 mm [0.101 in]
Mounting Centers 13,21 mm [0.520 in]
Tightening Torque 0,44 N m [4.0 in lb]
Weight 9,07 g [0.02 lb]
Package Height 12,7 mm [0.5 in]
Package Width 12,7 mm [0.50 in]
Package Length 50,8 mm [2.0 in]
Availability Global
Series Name TB

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH BS/ DT/MT/MN/TB Series Premium Large Snap-Action Switches Datasheet English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Two- and four-circuit double break
  • Power load switching capability to 10 A
  • Motor handling capacity of 373 W [1/2 hp] at 125 Vac
  • Momentary action
  • Choice of actuation and termination

Applications

  • Modern control systems
  • Welders
  • Industrial equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.