What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH MT Series Miniature Toggle Switch, 1 pole, 3 position, Solder terminals, Silver Contacts, SPDT, Standard Lever.
Honeywell MICRO SWITCH MT Series miniature toggle switches are designed to meet the need for a rugged, cost-effective toggle switch. Quality construction features include a seal between the toggle lever and bushing, and between the cover and case. These switches are designed for use in applications in many demanding outdoor environments, where the panels are subjected to such things as vibration from equipment, temperature extremes, dust, splashing water, and/or hose directed water. They are capable of withstanding exposure to heavy accumulations of early morning dew that may condense on the control panel in cabs of vehicles left outdoors overnight. The MT toggle switches with metal or plastic levers are well suited for gloved-hand operation. The panel stand-off with O-ring feature available on some listings eliminates the need for behind-the-panel hardware, provides a uniform panel height, and a panel-to-cover seal.
1MT1-1 Toggle Switches - Honeywell


Technical Specifications

Series Name MT
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 5 A, 28 Vdc
Contact Type Silver
Circuitry SPDT
Action 3 position
Circuitry/Operating action
Circuits On-Off-On
Mounting Bushing 15/32 in
Termination Solder
Lever Type
UNSPSC Code 39122211
Availability Global
Comment Panel stand-off feature
UNSPSC Commodity 39122211 Toggle Switch

Technical Specifications

Series Name MT
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 5 A, 28 Vdc
Contact Type Silver
Circuitry SPDT
Action 3 position
Circuitry/Operating action
Circuits On-Off-On
Mounting Bushing 15/32 in
Termination Solder
Lever Type Standard
UNSPSC Code 39122211
Availability Global
Comment Panel stand-off feature
UNSPSC Commodity 39122211 Toggle Switch

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH MT Series Miniature Toggle Switches Datasheet English 300KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Controlling Transportation Equipment Application Note English 132KB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
1MT Single Pole Toggle CAD Model.stp CAD Model English 3MB
2MT Double Pole Toggle CAD Model.stp CAD Model English 3MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.