What are you looking for?

This is Search input need to add more information.


Overview

Hermetically sealed limit switch with Bottom Receptacle termination, Plunger actuation, 1NC 1NO SPDT Snap Action Circuitry, 5 A (Resistive) ampere rating at 28 Vdc; No Lever.
The MICRO SWITCH™ HE Series hermetically sealed limit switch meets hermetic sealing as defined in MIL-PRF-8805, Symbol 5. The HE Series features true hermetic sealing (metal-to-metal, glass-to metal construction), ensuring maximum sealing effectiveness for exceptionally long periods of time regardless of constant changes in atmospheric pressures and temperatures.
1HE101-RB1 Sealed Limit Switches - Honeywell


Technical Specifications

Availability Global
Circuitry 1NC 1NO SPDT Snap Action
Actuator Top Plunger
Termination Type Bottom Receptacle
Operating Force (OF) 266,90 N to 355,86 N [2.0 lbs to 4.0 lbs]
Pretravel (PT) 1,02 mm max. [.04 in max.]
Differential Travel (DT) 0,51 mm max. [0.02 in max.]
Overtravel (OT) 6,35 mm min. [0.25 in min.]
Product Type MICRO SWITCH™ Military Grade Construction
Lever Type
Ampere Rating 5 A (Resistive)
Supply Voltage 28 Vdc
Housing Material Stainless Steel
Housing Type N/A
Series Name HE
Sealing Hermetic
Operating Temperature -55 °C to 125 °C [-67 °F to 257 °F]
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit switch
Sealed Military Grade Construction

Technical Specifications

Availability Global
Circuitry 1NC 1NO SPDT Snap Action
Actuator Top Plunger
Termination Type Bottom Receptacle
Operating Force (OF) 266,90 N to 355,86 N [2.0 lbs to 4.0 lbs]
Pretravel (PT) 1,02 mm max. [.04 in max.]
Differential Travel (DT) 0,51 mm max. [0.02 in max.]
Overtravel (OT) 6,35 mm min. [0.25 in min.]
Product Type MICRO SWITCH™ Military Grade Construction
Lever Type No Lever
Ampere Rating 5 A (Resistive)
Supply Voltage 28 Vdc
Housing Material Stainless Steel
Housing Type N/A
Series Name HE
Sealing Hermetic
Operating Temperature -55 °C to 125 °C [-67 °F to 257 °F]
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit switch
Sealed Military Grade Construction

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH HE Series Hermetically Sealed Limit Switches Datasheet English 708KB
50032079: CH/EN/HE Roller Plunger Lock Ring Installation Instructions English 1MB
MICRO SWITCH Sealed and High Accuracy Switches Line Guide Product Line Guide English 817KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Aerospace and Defense Product Range Guide Product Range Guide English 18MB
HE Series Hermetically Sealed Limit Switches Catalog Information English 123KB

Product Features

  • Meets or exceeds mechanical and electrical life as defined in MIL-PRF-8805
  • Meets sand and dust, explosion, icing, minimum current, and moisture resistance requirements
  • Top plunger and roller plunger actuators have an internal ice scraper ring
  • Variety of actuators and terminations
  • Variety of contact options and contact materials
  • Stainless steel housing

Applications

  • Jet aircraft de-icer controls
  • Military aircraft wingfold actuators

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.