High-Pressure Switches
-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
High-Pressure Switches
High pressure switches: 100 psi to 4500 psi, factory set, silver & gold contacts, hysteresis & smart diagnostic tech. options, many ports & terms
Honeywell HP and HE Series high pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications: 100 psi to 4500 psi set point range (factory set); silver and gold contacts (HP)/silver contacts (HE); 10,000 psi proof pressure (base style a); 6,500 psi proof pressure (base style b); SPDT, SPST-NO/NC; easily configurable; Smart Diagnostic Technology option; hysteresis option; numerous ports & terminations
Related Categories
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc