What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH DM Series Snap-in Panel Mount Switch, Single Pole Double Throw (SPDT) Circuitry, 10 A at 277 Vac, Bullet Nose Plunger Actuator, Silver Contacts, Quick Connect Termination.
MICRO SWITCH DM/DP basic switches are known for their compact, lightweight design and accurate repeatability. The DM/DP Series are special application precision switch that have momentary, push-pull, and pull-to-cheat configurations. The quick- connect terminals and snap-in, panel-mount housings provide easy installation. In addition to the standard quick-connect terminals (4,78 mm x 0,51 mm [0.188 in x 0.020 in]), larger 6,35 mm x 0,81 mm [0.25 in x 0.032 in] quick-connect terminals can be provided.
1DM152 Specialty Large Basic Switches - Honeywell


Technical Specifications

Switch Type Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
Ampere Rating 10 A
Sealed No
Circuitry SPDT
Actuator Bullet Nose Plunger
Termination Quick Connect
Operating Temperature -37 °C to 82 °C [-35 °F to 180 °F]
Voltage 250 Vac
Contact Type Silver
Operating Force (OF) 4,17 N [15 oz] max.
Release Force 0,83 N [3.0 oz] min.
Overtravel (OT) 9,53 mm [0.375 in] min.
Differential Travel (DT) 1,14 mm [0.045 in] max.
Material Plastic
Housing Material Polyester
Agency Approvals and Standards UL, CSA
Recommended For Door Status Indication
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name DM/DP

Technical Specifications

Switch Type Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
Ampere Rating 10 A
Sealed No
Circuitry SPDT
Actuator Bullet Nose Plunger
Termination Quick Connect
Operating Temperature -37 °C to 82 °C [-35 °F to 180 °F]
Voltage 250 Vac
Contact Type Silver
Operating Force (OF) 4,17 N [15 oz] max.
Release Force 0,83 N [3.0 oz] min.
Overtravel (OT) 9,53 mm [0.375 in] min.
Differential Travel (DT) 1,14 mm [0.045 in] max.
Material Plastic
Housing Material Polyester
Agency Approvals and Standards UL, CSA
Recommended For Door Status Indication
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name DM/DP

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH DM/DP Series Snap-In Panel Mount Basic Switch Datasheet English 1MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Oxygen Concentrators Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Attractive, rugged snap-in panel mount design - easy installation
  • Choice of momentary, alternate push-pull or pull-to-cheat operation
  • Quick-connect terminals
  • Expected mechanical life: 1 million operations, 95% survival
  • UL recognized file #E22779, CSA certified file #LR4442

Applications

  • Appliance door lights
  • Door interlocks
  • Stop/start switches

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.