What are you looking for?

This is Search input need to add more information.


Overview

19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, flush mount, 10 Vdc excitation.
Honeywell's stainless steel 19C, 19U, and 19 Vacuum Gage Series sensors were developed for pressure applications that involve measurement of hostile media in harsh environments compatible with 316 stainless steel. The special Vacuum Gage Series sensors are specifically designed for applications that can be exposed to vacuum.

The 19C Series are calibrated and temperature compensated. They are available for use with either a constant voltage or current source. They feature a variety of pressure connections to allow use in a wide range of OEM equipment. The 19U Series is uncompensated for applications that use their own specialized circuit designs. The 19C and 19U Series are rugged and reliable transducers for use in a wide variety of pressure sensing applications where corrosive liquids or gases are monitored.

19C003PG2K Heavy Duty Pressure Transducers - Honeywell


Technical Specifications

Signal Conditioning Unamplified
Temperature Compensation Yes
Proof Pressure 9 psi
Pressure Range 0 psi to 3 psi
Supply Voltage 15 Vdc
Burst Pressure 15 psi
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 82 °C [32 °F to 180 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure sensors
Availability Global
Series Name 19 mm

Technical Specifications

Signal Conditioning Unamplified
Temperature Compensation Yes
Proof Pressure 9 psi
Pressure Range 0 psi to 3 psi
Supply Voltage 15 Vdc
Burst Pressure 15 psi
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 82 °C [32 °F to 180 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure sensors
Availability Global
Series Name 19 mm

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
19 mm Series Datasheet English 616KB
Hospital Applications Brochure English 5MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Heavy Duty Pressure Transducers Line Guide Product Line Guide English 531KB
Sensors in Hemodialysis Machines Application Note English 294KB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors in Ventilators Application Note English 2MB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Low cost
  • Rugged, isolated stainless steel package - small size
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Absolute and gage pressures
  • Vacuum compatible, isolated sensors
  • Absolute pressure
  • 0 psi to 300 psi, 0 psi to 500 psi

Applications

  • Industrial controls
  • Process control systems
  • Industrial automation and flow control
  • Pressure calibrators

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.