What are you looking for?

This is Search input need to add more information.


Overview

197 Series, chip thermistor with bare leads and epoxy, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974.
197 Series Thermistors are available in a broad range of custom resistance values and R/T curves. They are also available with insulated or noninsulated leads.
197-103LAG-A01 Thermistors - Honeywell

Technical Specifications

Resistance 10,000 Ohm
Tolerance ±10.0%
Beta 3974
Operating Temperature -60 °C to 125 °C [-76 °F to 257 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 15.0 s
Dissipation Constant 0,75 m/W°C
Diameter 2,413 mm [0.095 in]
Termination Material 32 Gauge tinned copper, alloy 180
Lead Length 38,1 mm [1.50 in]
Series Name 197
Availability Global

Technical Specifications

Resistance 10,000 Ohm
Tolerance ±10.0%
Beta 3974
Operating Temperature -60 °C to 125 °C [-76 °F to 257 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 15.0 s
Dissipation Constant 0,75 m/W°C
Diameter 2,413 mm [0.095 in]
Termination Material 32 Gauge tinned copper, alloy 180
Lead Length 38,1 mm [1.50 in]
Series Name 197
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 2MB

Product Features

  • Accuracy
  • High stability
  • Long life
  • Cost effective
  • Small size
  • Epoxy coated

Applications

  • Communications
  • Medical
  • Fire detection
  • Computers
  • Instrumentation test equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.