What are you looking for?

This is Search input need to add more information.


Overview

192 Series, Uni-Curve with bare leads and epoxy, 10,000 Ohm resistance, ±0,5 °C [0.9 °F] tolerance, 25/85 BETA = 3974.
192 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems.
192-103LEV-A01 Thermistors - Honeywell


Technical Specifications

Resistance 10,000 Ohm
Tolerance ±0,5 °C [0.9 °F]
Beta 3974
Operating Temperature -60 °C to 150 °C [-76 °F to 302 °F]
Accuracy 0 °C to 70 °C [32 °F to 158 °F]
Time Constant in Air 15.0 s
Dissipation Constant 0,75 m/W°C
Diameter 2,413 mm [0.095 in]
Termination Material 32 Gauge tinned copper, alloy 180
Lead Length 38,1 mm [1.50 in]
Series Name 192
Availability Global

Technical Specifications

Resistance 10,000 Ohm
Tolerance ±0,5 °C [0.9 °F]
Beta 3974
Operating Temperature -60 °C to 150 °C [-76 °F to 302 °F]
Accuracy 0 °C to 70 °C [32 °F to 158 °F]
Time Constant in Air 15.0 s
Dissipation Constant 0,75 m/W°C
Diameter 2,413 mm [0.095 in]
Termination Material 32 Gauge tinned copper, alloy 180
Lead Length 38,1 mm [1.50 in]
Series Name 192
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Embedded Products in Hospital Applications Brochure English 5MB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB

Product Features

  • Resistance temperature curve interchangeability
  • Accuracy
  • High stability
  • Long life
  • Cost effective
  • Small size
  • Epoxy coated

Applications

  • Temperature measurement, indication and control
  • Compensation of ambient temperature effects on copper coils, transistors, integrated circuits and other semiconductor devices
  • Medical

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.