What are you looking for?

This is Search input need to add more information.


Overview

1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 5 psi pressure range, 1.5 mA typ. supply.
The 1865 Series is a high-performance transducer specifically designed to address the needs of medical and specialized OEM applications. Offering laser-trimmed compensation, these products may be specified to operate with either a constant current or voltage supply.

These products employ a solid state piezoresistive pressure transducer mounted in a plastic package. For applications where force is applied by a flexible membrane to the sensor, such as found in infusion pumps, the precision height silicon diaphragm provides long life and is a reliable replacement for older force or load cell transducers. Using a silicon rubber diaphragm, this product is compatible with some liquid media applications.

The 1865 Series provides access to important safety features in critical care medical instrumentation, such as occulsion pressure or infiltration detection. The pressure data can provide medical personnel with useful diagnostic information regarding the condition of a patient's circulatory system. These force/pressure transducers can also be used with other medical dispensing devices, such as syringe pumps, to improve safety and accuracy.

1865-01G-LDN Force Sensors - Honeywell


Technical Specifications

Signal Conditioning Unamplified
Output Analog
Operating Force or Pressure 0 psi to 5 psi
Overforce or Overpressure 15 psi
Supply Current 1.5 mA typ. 2.0 mA max.
Operating Temperature -28°C to 54°C [-19°F to 129°F]
Compensated Temperature -1°C to 54°C [30°F to 129°F]
Linearity 0.10 typ., 0.25 max. %FS, BFSL
Sensitivity 98 mV min., 100 mV typ., 102 mV max.
Sensitivity Shift over Temperature 0.2 mV max. over comp range, ref to 27°C
Null Offset 0 m Vdc ±2 m Vdc
Null Shift over Temperature 0.2 mV max. over compensation range, ref to 27°C
Input Resistance 2.0 kOhm min., 8.0 kOhm max.
Output Resistance 3.5 kOhm min., 6.0 kOhm max.
Diagnostics No
Vibration 11 Hz to 2 kHz, 10 g, sine
Shock 100 g, 11 ms, half sine
Availability Global
Series Name 1865

Technical Specifications

Signal Conditioning Unamplified
Output Analog
Operating Force or Pressure 0 psi to 5 psi
Overforce or Overpressure 15 psi
Supply Current 1.5 mA typ. 2.0 mA max.
Operating Temperature -28°C to 54°C [-19°F to 129°F]
Compensated Temperature -1°C to 54°C [30°F to 129°F]
Linearity 0.10 typ., 0.25 max. %FS, BFSL
Sensitivity 98 mV min., 100 mV typ., 102 mV max.
Sensitivity Shift over Temperature 0.2 mV max. over comp range, ref to 27°C
Null Offset 0 m Vdc ±2 m Vdc
Null Shift over Temperature 0.2 mV max. over compensation range, ref to 27°C
Input Resistance 2.0 kOhm min., 8.0 kOhm max.
Output Resistance 3.5 kOhm min., 6.0 kOhm max.
Diagnostics No
Vibration 11 Hz to 2 kHz, 10 g, sine
Shock 100 g, 11 ms, half sine
Availability Global
Series Name 1865

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
1865 Series Force Sensors Datasheet English 119KB
Sensors in Hemodialysis Machines Application Note English 294KB
1865 Series highres photo Photo -- 547KB
1865 Series lowres photo Photo -- 80KB
Force Sensors Product Line Guide English 254KB
Sensors and Switches for Potential Medical Applications Product Range Guide English 3MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Sensors in Infusion Pumps Application Note English 2MB

Product Features

  • Silicon pressure/force interface diaphragm
  • Force measurement for infusion pump applications
  • Pressure measurement for liquid media
  • Medical-grade materials
  • 8-pin DIP electrical connection
  • Laser trimmed
  • Choice of voltage or constant current excitation

Applications

  • Infusion pumps
  • Anesthesia monitors
  • Non-corrosive, non-pressurized media-level sensors
  • Ventilation systems
  • Blood pressure equipment
  • Syringe pumps
  • Drug delivery systems

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.