/content/sps/us/en/search-results.html

Rotary, Non-contact, Unamplified Torque Transducers

Model 1800 Series

Enhanced accuracy rotary torque sensors. 11,3 Nm to 11298,5 Nm capacities. 0.05 % non-linearity & hysteresis. Extended speed, up to 27,000 RPM.

Overview

Model 1800 is a line of enhanced accuracy rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity, Speed sensor and foot mount optional accessories.

Features
  • 100 in-lb to 100000 in-lb capacities
  • 0.05 % non-linearity and hysteresis
  • Enhanced accuracy
  • High overload protection with high signal output (sensitivity)
  • Extended speed range, up to 27000 RPM
  • Minimal maintenance due to 'bearings only' contact
  • Carrier frequency excitation provides increased signal/noise immunity
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Models 1804-1807 Rotating Torque Transducer Datasheet
application/pdf 240.17 KB
7/17/2021
240.17 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Manuals and Guides
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Brochure
Name
Description
File Size
Date
Size
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model 1804 Outline Drawing
application/pdf 96.73 KB
7/17/2021
96.73 KB
Model 1805 Outline Drawing
application/pdf 126.23 KB
7/17/2021
126.23 KB
Model 1800 External Wiring Diagram
application/pdf 75.63 KB
7/17/2021
75.63 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Others
Name
Description
File Size
Date
Size
Model 1800 Top Angle View
image/png 137.66 KB
7/17/2021
137.66 KB
Model 1800 highres photo
image/jpeg 171.83 KB
7/17/2021
171.83 KB
Model 1800 lowres photo
image/jpeg 53.14 KB
7/17/2021
53.14 KB
Model 1800 Front View
image/png 91.56 KB
7/17/2021
91.56 KB
Model 1800 Bottom View
image/png 80.63 KB
7/17/2021
80.63 KB
Name
Description
File Size
Date
Size
Model 1800 Top Angle View
137.66 KB
7/17/2021
137.66 KB
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
195.77 KB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Model 1800 highres photo
171.83 KB
7/17/2021
171.83 KB
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
3.05 MB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model 1800 lowres photo
53.14 KB
7/17/2021
53.14 KB
Test & Measurement Models 1804-1807 Rotating Torque Transducer Datasheet
240.17 KB
7/17/2021
240.17 KB
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
585.15 KB
Model 1800 Front View
91.56 KB
7/17/2021
91.56 KB
Model 1804 Outline Drawing
96.73 KB
7/17/2021
96.73 KB
Model 1805 Outline Drawing
126.23 KB
7/17/2021
126.23 KB
Model 1800 External Wiring Diagram
75.63 KB
7/17/2021
75.63 KB
Model 1800 Bottom View
80.63 KB
7/17/2021
80.63 KB
Name
Description
File Size
Date
Size
Test & Measurement Models 1804-1807 Rotating Torque Transducer Datasheet
240.17 KB
7/17/2021
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
Model 1804 Outline Drawing
96.73 KB
7/17/2021
Model 1805 Outline Drawing
126.23 KB
7/17/2021
Model 1800 External Wiring Diagram
75.63 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Model 1800 Top Angle View
137.66 KB
7/17/2021
Model 1800 highres photo
171.83 KB
7/17/2021
Model 1800 lowres photo
53.14 KB
7/17/2021
Model 1800 Front View
91.56 KB
7/17/2021
Model 1800 Bottom View
80.63 KB
7/17/2021
Product Number
Image
SKU
Description
alt
1804-1K
Model 1804 Enhanced Accuracy Rotary Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1804-200
Model 1804 Enhanced Accuracy Rotary Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1804-500
Model 1804 Enhanced Accuracy Rotary Torque Transducer, 500 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1805-10K
1805-10K,1AD,2U,6AC,15C:MODEL 1800, 10,0
alt
1805-2K
Model 1805 Enhanced Accuracy Rotary Torque Transducer, 2,000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1805-5K
Torque Sensor, Capacity : 565Nm
Image
SKU
Description
alt
1804-1K
Model 1804 Enhanced Accuracy Rotary Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1804-200
Model 1804 Enhanced Accuracy Rotary Torque Transducer, 200 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1804-500
Model 1804 Enhanced Accuracy Rotary Torque Transducer, 500 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1805-10K
1805-10K,1AD,2U,6AC,15C:MODEL 1800, 10,0
alt
1805-2K
Model 1805 Enhanced Accuracy Rotary Torque Transducer, 2,000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation
alt
1805-5K
Torque Sensor, Capacity : 565Nm