What are you looking for?

This is Search input need to add more information.


Overview

Model 1804 Enhanced Accuracy Rotary Torque Transducer, 1000 in-lb, 21 °C to 75 °C [70 °F to 170 °F] Temperature Compensation, Non-amplified (mv/v), Amphenol MS3102A-14S-5P electrical connector, radial electical exit orientation.
A line of enhanced accuracy rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity. Extended speed range allows shaft rotation up to 27000 RPM. Capacity range from 100 in-lb to 100000 in-lb for shaft mounting configurations.
1804-1K Non-contact, Unamplified, Shaft Torque Transducers - Honeywell


Technical Specifications

Product 1804-1K
Type Level 1 Test & Measurement
Type Level 2 Torque Transducers
Type Level 3 Rotary - Enhanced Accuracy
Function Level 1 Industrial
Function Level 2 Transportation
Order Code 1804-1K,1AD,2U,6AC,15C
Torque Range 1000 in-lb
Torque Type Rotary
Accuracy ±0.07%
Hysteresis ±0.05 % rated output
Non-linearity ±0.05 % rated output
Repeatability ±0.02 % rated output
Output ±2 mV/V (nominal)
Temperature (Operating) -29 °C to 93 °C [-20 °F to 200 °F]
Temperature (Compensated) 21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect (Zero) ±0.001 % of rated output/°F
Temperature Effect (Output) ±0.001 % of reading/°F
Electrical Termination (std.) MS-3102E-14S-5P
Torsional Stiffness 150,000 in-lb/rad
Rotating Inertia 2.59 x 10-3 in-lb sec2
Speed Rating 27000
Excitation (maximum) 3.28 kHz optimum @ 10 Vac max. RMS
Insulation Resistance > 5000 Ohm @ 50 Vdc
Zero Balance ±1.0 % of rated output
Weight 8,2 kg [18 lb]
UNSPSC Code 41111934
UNSPSC Commodity Force or Torque Sensors
Availability Global
Series Name 1800

Technical Specifications

Product 1804-1K
Type Level 1 Test & Measurement
Type Level 2 Torque Transducers
Type Level 3 Rotary - Enhanced Accuracy
Function Level 1 Industrial
Function Level 2 Transportation
Order Code 1804-1K,1AD,2U,6AC,15C
Torque Range 1000 in-lb
Torque Type Rotary
Accuracy ±0.07%
Hysteresis ±0.05 % rated output
Non-linearity ±0.05 % rated output
Repeatability ±0.02 % rated output
Output ±2 mV/V (nominal)
Temperature (Operating) -29 °C to 93 °C [-20 °F to 200 °F]
Temperature (Compensated) 21 °C to 77 °C [70 °F to 170 °F]
Temperature Effect (Zero) ±0.001 % of rated output/°F
Temperature Effect (Output) ±0.001 % of reading/°F
Electrical Termination (std.) MS-3102E-14S-5P
Torsional Stiffness 150,000 in-lb/rad
Rotating Inertia 2.59 x 10-3 in-lb sec2
Speed Rating 27000
Excitation (maximum) 3.28 kHz optimum @ 10 Vac max. RMS
Insulation Resistance > 5000 Ohm @ 50 Vdc
Zero Balance ±1.0 % of rated output
Weight 8,2 kg [18 lb]
UNSPSC Code 41111934
UNSPSC Commodity Force or Torque Sensors
Availability Global
Series Name 1800

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 1800 highres photo Photo -- 1MB
Model 1800 lowres photo Photo -- 202KB
Models 1804-1807 Rotating Torque Transducer Datasheet Datasheet English 237KB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Digital Telemetry Rotary Torque Applications Application Note English 4MB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
T&M Overview Brochure Brochure English 413KB

Product Features

  • 100 in-lb to 100000 in-lb capacities
  • 0.05 % non-linearity and hysteresis
  • Enhanced accuracy
  • High overload protection with high signal output (sensitivity)
  • Extended speed range, up to 27000 RPM
  • Minimal maintenance due to “bearings only” contact
  • Carrier frequency excitation provides increased signal/noise immunity

Applications

  • Motor and transmission testing
  • Gear boxes, pumps, and drive line testing
  • Quality assurance testing
  • Conveyors/belt drive monitoring
  • Paper mill drive motor monitoring
  • Torque test stands
  • Automated assembly process monitoring
  • Mixing and/or viscosity control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.