What are you looking for?

This is Search input need to add more information.


Overview

173 Series, surface mounted device 0805, 22,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 4000.
173 Series and 175 Series Thermistors are designed to be mounted using robotics onto rigid or flexible PC boards. They are particularly suited for PC boards with a high density of discrete components. The solder-plated, nickel barrier terminations are easily soldered and meet ANSI/J-STD-002 Method B. These products are designed to withstand solder temperatures of 260 °C for 30 seconds. Available on tape and reel for automated assembly.
173-223LAF-301 Thermistors - Honeywell


Technical Specifications

Resistance 22,000 Ohm
Tolerance ±5.0%
Beta 4000
Operating Temperature -60 °C to 125 °C [-76 °F to 257 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 10.0 s
Dissipation Constant 3,5 m/W°C
Diameter EIA 0805 SMD
Termination Material N/A
Lead Length N/A
Series Name 173
Availability Global

Technical Specifications

Resistance 22,000 Ohm
Tolerance ±5.0%
Beta 4000
Operating Temperature -60 °C to 125 °C [-76 °F to 257 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 10.0 s
Dissipation Constant 3,5 m/W°C
Diameter EIA 0805 SMD
Termination Material N/A
Lead Length N/A
Series Name 173
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Surface mountable for automated pick and place
  • Glass-coated ceramic for long term reliability
  • Solder plated nickel
  • Versatile
  • Solderable leads
  • Available on tape and reel

Applications

  • Consumer electronics
  • PCB temperature sensing
  • Communications
  • Computers
  • Rechargeable battery packs
  • Low-cost applications with a maximum temperature of 150 °C [302 °F]
  • Automotive

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.