Rotary, Non-contact, Unamplified Torque Transducers
Model 1600
Rotary transformer torque sensors. 5,6 Nm to 11298,5 Nm capacities. 0.1 % non-linearity & hysteresis. Circular keyed shaft configuration.
Model 1600 is a line of rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity. Capacity range from 50 lb-in to 100,000 lb-in for shaft mounting configurations.
Features
- 50 in-lb to 100000 in-lb capacity
- 0.1 % non-linearity and hysteresis
- Speed sensor and/or foot mount (optional)
- High overload protection with high signal output (sensitivity)
- Minimal maintenance due to bearings only contact
- Carrier frequency excitation provides increased signal/noise immunity