What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH 14CE100 Series Explosion-Proof Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 4 m Cable.
Designed for explosive environments, MICRO SWITCH 14CE Series has been approved to meet the requirements of the Low Voltage directive and is CE marked. Gang-mounting capability adds to application design flexibility for smaller machines and instruments. The Series is available with pin and roller plunger actuators, as well as pre-leaded to minimize installation and procurement costs. Optional gold contacts are offered for switching low-power loads.
14CE101-4 Hazardous Area Limit Switches - Honeywell


Technical Specifications

Approvals II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
Agency Approvals and Standards ATEX (CE)
Series Name 14CE100
Availability Europe; Asia-Pacific
Product Type MICRO SWITCH Explosion-Proof Limit Switches
Actuator Top Plunger
Supply Voltage 240 Vac
Circuitry 1NC 1NO SPDT Snap Action
Ampere Rating 5 A (Thermal)
Housing Material Zinc Die-Cast
Termination Type 4 m Cable
Sealing IP65/IP66/IP67
Expected Mechanical Life up to 10 Million
Operating Temperature 0°C to 70°C (35°F to 160°F)
Comment Bottom Exit Cable; Explosion Proof Construction EEx d IIC T6; EN50014, EN50018, IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof

Technical Specifications

Approvals II 2 G Ex d IIC T6; II 2 D Ex tD A21 T85C
Agency Approvals and Standards ATEX (CE)
Series Name 14CE100
Availability Europe; Asia-Pacific
Product Type MICRO SWITCH Explosion-Proof Limit Switches
Actuator Top Plunger
Supply Voltage 240 Vac
Circuitry 1NC 1NO SPDT Snap Action
Ampere Rating 5 A (Thermal)
Housing Material Zinc Die-Cast
Termination Type 4 m Cable
Sealing IP65/IP66/IP67
Expected Mechanical Life up to 10 Million
Operating Temperature 0°C to 70°C (35°F to 160°F)
Comment Bottom Exit Cable; Explosion Proof Construction EEx d IIC T6; EN50014, EN50018, IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
50005007: 14CE100 Series Explosion Proof Limit Switches Installation Instructions English 1MB
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 518KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
White Paper: How Switches Can Stop Machines from Going Boom White Paper English 7MB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB

Product Features

  • Compact construction
  • IP65/IP66/IP67 sealing
  • Pre-wired or connector versions
  • Die-cast zinc housing
  • Wide selection of actuators
  • Gang mounting capability
  • Cable length variations
  • Side and bottom exit cable/connector
  • Simple two-screw mounting
  • ATEX (CE) approvals
  • Low temperature variants
  • Fluorocarbon sealing (standard)

Applications

  • Control Valves and Actuators
  • Petro-chemical Plants
  • Hazardous Waste Handling
  • Material Handling
  • Power Generating
  • Grain Handling

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.