What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH 14CE Series Compact Precision Limit Switches, Top Plunger, 1NC 1NO SPDT Snap Action, 2 m Cable.
All MICRO SWITCH 14CE Series compact enclosed switches incorporate fluorocarbon diaphragm sealing to provide reliable protection, meeting IP65, IP66, IP67, and IP68, as well as NEMA 1, 2, 3, 3R, 4, 6, 6P, and 13 requirements. Versions with a boot seal also meet NEMA 12 requirements (dust, falling dirt, liquid media with solid contaminates). The cable or connector and basic switch terminals are encapsulated in an epoxy sealant, offering excellent resistance in harsh environments. For low temperature applications (down to -40 °C, -40 °F), CE Series switches can be supplied with low temperature seals and lubricant. A full range of actuators are available, including plain plungers, roller plungers, side rotary, multi-directional wire, and manually operated. The switches are also available with the industry standard, M12 micro-change 4-pin connector. MICRO SWITCH 14CE products meet worldwide CE requirements.
14CE1-2GL Miniature and Compact Limit Switches - Honeywell


Technical Specifications

Availability Europe; Asia-Pacific
Operating Force (OF) 11,8 N [2.65 lb] max.
Release Force 4,4 N [0.99 lb] max.
Pretravel (PT) 1,0 mm ±0,5 mm [0.04 in ±0.02 in]
Overtravel (OT) 3,0 mm [0.118 in] min.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Limit Switches
Actuator Top Plunger
Termination Type 2 m Cable
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac
Housing Material Zinc Die-Cast
Ampere Rating 1 A (Thermal)
Sealing IP65, NEMA 1, 3
Series Name 14CE
UL File # E41859
Expected Mechanical Life up to 10 Million
Operating Temperature -40 °C to 70 °C [-40 °F to 158 °F]
Comment Bottom Exit Cable; Low Temperature Construction; Gold Contacts
Agency Approvals and Standards CE. IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Contact Material Gold

Technical Specifications

Availability Europe; Asia-Pacific
Operating Force (OF) 11,8 N [2.65 lb] max.
Release Force 4,4 N [0.99 lb] max.
Pretravel (PT) 1,0 mm ±0,5 mm [0.04 in ±0.02 in]
Overtravel (OT) 3,0 mm [0.118 in] min.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Limit Switches
Actuator Top Plunger
Termination Type 2 m Cable
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac
Housing Material Zinc Die-Cast
Ampere Rating 1 A (Thermal)
Sealing IP65, NEMA 1, 3
Series Name 14CE
UL File # E41859
Expected Mechanical Life up to 10 Million
Operating Temperature -40 °C to 70 °C [-40 °F to 158 °F]
Comment Bottom Exit Cable; Low Temperature Construction; Gold Contacts
Agency Approvals and Standards CE. IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial
Contact Material Gold

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH 14CE Series Compact Limit Switches Datasheet English 2MB
XP-4040: 14CE/914CE Series Miniature Limit Switches with UL, CSA and CE approvals Installation Instructions English 151KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB
CE Family Miniature Limit Switches Promotional Tool English 275KB

Product Features

  • Compact construction
  • Pre-wired or connector versions
  • Die-cast zinc housing
  • Wide selection of actuators
  • Gang mounting capability
  • Cable length variations
  • Side and bottom exit cable/connector
  • Simple two-screw mounting
  • Low temperature variants
  • Fluorocarbon sealing (standard)

Applications

  • Processing Equipment
  • Textile Machinery
  • Machine Tools
  • Robotics
  • Packaging Equipment
  • Farm Machinery
  • Commercial Laundry Equipment
  • Printing Trade Machinery
  • Vehicles

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.