What are you looking for?

This is Search input need to add more information.


Overview

13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, 1/8-27 NPT, 10 Vdc excitation.
Honeywell's 13mm Series stainless steel pressure sensors are designed for high pressure applications that involve measurement of hostile media in harsh environments. This series uses Honeywell's proven piezoresistive semiconductor sensor chip in an oil-isolated housing with or without an integral ceramic for temperature compensation and calibration. This design has proven to be highly reliable, stable, and accurate.

These sensors feature a weld-ring collar and special back support ring for high cycle life capability as they are designed for further package integration in OEM applications.

13C1000PA4K Heavy Duty Pressure Transducers - Honeywell


Technical Specifications

Series Name 13 mm
Pressure Range 0 psi to 1000 psi
Signal Conditioning Unamplified
Temperature Compensation Yes
Supply Voltage 15 Vdc
Proof Pressure 3000 psi
Burst Pressure 5000 psi
Operating Temperature -40°C to 125°C [-40°F to 257°F]
Compensated Temperature Range 0°C to 82°C [32°F to 180°F]
Storage Temperature -40°C to 125°C [-40°F to 257°F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
Availability Global

Technical Specifications

Series Name 13 mm
Pressure Range 0 psi to 1000 psi
Signal Conditioning Unamplified
Temperature Compensation Yes
Supply Voltage 15 Vdc
Proof Pressure 3000 psi
Burst Pressure 5000 psi
Operating Temperature -40°C to 125°C [-40°F to 257°F]
Compensated Temperature Range 0°C to 82°C [32°F to 180°F]
Storage Temperature -40°C to 125°C [-40°F to 257°F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
13 mm Series Datasheet English 855KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB

Product Features

  • Rugged, isolated stainless steel package
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Voltage or supply current options
  • Aboslute and sealed gage pressures
  • Low-cost cell package
  • Absolute pressure
  • 0 psi to 500 psi, 1000psi, 2000 psi, 3000 psi, and 5000 psi

Applications

  • Industrial controls
  • Hydraulic controls
  • Tank pressure
  • Pressure transmitters
  • Process control systems

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.