What are you looking for?

This is Search input need to add more information.


Overview

13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, ring with back support, 1.5 mA excitation.
Honeywell's 13mm Series stainless steel pressure sensors are designed for high pressure applications that involve measurement of hostile media in harsh environments. This series uses Honeywell's proven piezoresistive semiconductor sensor chip in an oil-isolated housing with or without an integral ceramic for temperature compensation and calibration. This design has proven to be highly reliable, stable, and accurate.

These sensors feature a weld-ring collar and special back support ring for high cycle life capability as they are designed for further package integration in OEM applications.

13C1000PA1L Heavy Duty Pressure Transducers - Honeywell


Technical Specifications

Signal Conditioning Unamplified
Temperature Compensation Yes
Proof Pressure 3000 psi
Pressure Range 0 psi to 1000 psi
Supply Current 2.0 mA
Burst Pressure 5000 psi
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 82 °C [32 °F to 180 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure sensors
Availability Global
Series Name 13 mm

Technical Specifications

Signal Conditioning Unamplified
Temperature Compensation Yes
Proof Pressure 3000 psi
Pressure Range 0 psi to 1000 psi
Supply Current 2.0 mA
Burst Pressure 5000 psi
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 82 °C [32 °F to 180 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure sensors
Availability Global
Series Name 13 mm

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Heavy Duty Pressure Transducers Line Guide Product Line Guide English 531KB
Sensors in Hemodialysis Machines Application Note English 294KB
13 mm Series Datasheet English 855KB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Transportation Range Guide: Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Rugged, isolated stainless steel package
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Voltage or supply current options
  • Aboslute and sealed gage pressures
  • Low-cost cell package
  • Absolute pressure
  • 0 psi to 500 psi, 1000psi, 2000 psi, 3000 psi, and 5000 psi

Applications

  • Industrial controls
  • Hydraulic controls
  • Tank pressure
  • Pressure transmitters
  • Process control systems

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.