/content/sps/us/en/search-results.html

Thermistors

135 Series

Glass encapsulated chip, DO-35 type. -60 °C to 300 °C [-76 °F to 572 °F].

Overview

135 Series Thermistors are high-quality, hermetically-sealed, glass-encapsulated units in an axial lead package. The uniform dimensions are often suited for automated assembly. The tinned copper-clad, steel leads are both solderable and weldable. These rugged sensors are designed for many applications which demand reliability at low cost. Available on tape and reel for automated assembly.

  • Dissipation constant in still air: 2,5 mW/°C
  • Time constant in air: 4.0 s
  • Nominal resistance at [25 °F to 77 °F]: 1,000 Ohm, 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 20,000 Ohm, 25,000 Ohm, 30,000 Ohm, 47,000 Ohm, 50,000 Ohm, 100,000 Ohm, 200,000 Ohm, 300,000 Ohm, 500,000 Ohm, 1,000,000 Ohm, 5,000,000 Ohm
  • Maximum diameter: 2,0 mm [0.080 in]
  • Termination material: tinned copper-clad steelt
  • Lead length: 28,6 mm [1.125 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Product Number
Image
SKU
Description
alt
135-102DAF-J10
135 Series, glass encapsulated chip DO-35 type, 1,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3348
alt
135-102DAG-J01
135 Series, glass encapsulated chip DO-35 type, 1,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3348
alt
135-103FAF-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3468
alt
135-103FAG-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3468
alt
135-103LAF-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3974
alt
135-103LAG-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA =3974
alt
135-104LAF-J01
135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3974
alt
135-104LAG-J01
135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
135-104QAF-J10
135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 4261
alt
135-105QAF-J01
135 Series, glass encapsulated chip DO-35 type, 1,000,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 4261
Image
SKU
Description
alt
135-102DAF-J10
135 Series, glass encapsulated chip DO-35 type, 1,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3348
alt
135-102DAG-J01
135 Series, glass encapsulated chip DO-35 type, 1,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3348
alt
135-103FAF-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3468
alt
135-103FAG-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3468
alt
135-103LAF-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3974
alt
135-103LAG-J01
135 Series, glass encapsulated chip DO-35 type, 10,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA =3974
alt
135-104LAF-J01
135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3974
alt
135-104LAG-J01
135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974
alt
135-104QAF-J10
135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 4261
alt
135-105QAF-J01
135 Series, glass encapsulated chip DO-35 type, 1,000,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 4261