What are you looking for?

This is Search input need to add more information.


Overview

135 Series, glass encapsulated chip DO-35 type, 100,000 Ohm resistance, ±5.0% tolerance, 25/85 BETA = 3974.
135 Series Thermistors are high-quality, hermetically-sealed, glass-encapsulated units in an axial lead package. They cover the full temperature range of -60 °C to 300 °C [-76 °F to 572 °F]. The uniform dimensions are often suited for automated assembly. The tinned copper-clad, steel leads are both solderable and weldable. These rugged sensors are designed for many applications which demand reliability at low cost. Available on tape and reel for automated assembly.
135-104LAF-J01 Thermistors - Honeywell


Technical Specifications

Resistance 100,000 Ohm
Tolerance ±5.0%
Beta 3974
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 4.0 s
Dissipation Constant 2,5 m/W°C
Diameter 2,0 mm [0.080 in]
Termination Material Tinned copper-clad steel
Lead Length 28,6 mm [1.125 in]
Series Name 135
Availability Global

Technical Specifications

Resistance 100,000 Ohm
Tolerance ±5.0%
Beta 3974
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 4.0 s
Dissipation Constant 2,5 m/W°C
Diameter 2,0 mm [0.080 in]
Termination Material Tinned copper-clad steel
Lead Length 28,6 mm [1.125 in]
Series Name 135
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Cost effective
  • Rugged DO-35 glass encapsulation
  • High temperature capability
  • Available on tape and reel

Applications

  • Consumer electronics
  • PCB temperature sensing
  • Communications
  • Fire detection
  • Computers
  • Low-cost applications with a maximum temperature of 300 °C [615 °F]
  • Automotive

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.