| Switch Type | MICRO SWITCH Subminiature 10,2 mm H x 5,08 mm W x 12,7 mm L [0.4 in H x 0.20 in W x 0.5 in L] |
| Ampere Rating | 1 A |
| Sealed | No |
| Circuitry | SPDT |
| Actuator | Pin Plunger |
| Termination | Solder |
| Operating Temperature | -53 °C to 121 °C [-65 °F to 250 °F] |
| Voltage | 125 Vac |
| Contact Type | Gold |
| Operating Force (OF) | 0,70 N to 1,39 N [2.47 oz to 5.0 oz] max. |
| Release Force | 0,28 N [1.0 oz] min. |
| Pretravel (PT) | 0,5 mm [0.020 in] max. |
| Overtravel (OT) | 0,1 mm [0.004 in] min. |
| Differential Travel (DT) | 0,025 mm [0.001 in] max. |
| Operating Position (OP) | 8,13 mm ±0,38 mm [0.320 in ±0.015 in] |
| Housing Material | General Purpose Phenolic |
| Agency Approvals and Standards | UL, CSA |
| Mounting Screw Size | 22,1 mm [0.087 in] |
| Mounting Centers | 4,83 mm [0.19 in] |
| Tightening Torque | 0,22 N m [2.0 in lb] |
| Weight | 1,36 g [0.003 lb] |
| Package Height | 8,89 mm [0.35 in] |
| Package Width | 5,08 mm [0.20 in] |
| Package Length | 12,7 mm [0.50 in] |
| Recommended For | Most applications |
| Comment | Turret type solder terminals. CE: 61058-1; UL: E12252; CSA: LR41372 |
| Availability | Global |
| Series Name | SX Switches |
Technical Specifications
| Switch Type | MICRO SWITCH Subminiature 10,2 mm H x 5,08 mm W x 12,7 mm L [0.4 in H x 0.20 in W x 0.5 in L] |
| Ampere Rating | 1 A |
| Sealed | No |
| Circuitry | SPDT |
| Actuator | Pin Plunger |
| Termination | Solder |
| Operating Temperature | -53 °C to 121 °C [-65 °F to 250 °F] |
| Voltage | 125 Vac |
| Contact Type | Gold |
| Operating Force (OF) | 0,70 N to 1,39 N [2.47 oz to 5.0 oz] max. |
| Release Force | 0,28 N [1.0 oz] min. |
| Pretravel (PT) | 0,5 mm [0.020 in] max. |
| Overtravel (OT) | 0,1 mm [0.004 in] min. |
| Differential Travel (DT) | 0,025 mm [0.001 in] max. |
| Operating Position (OP) | 8,13 mm ±0,38 mm [0.320 in ±0.015 in] |
| Housing Material | General Purpose Phenolic |
| Agency Approvals and Standards | UL, CSA |
| Mounting Screw Size | 22,1 mm [0.087 in] |
| Mounting Centers | 4,83 mm [0.19 in] |
| Tightening Torque | 0,22 N m [2.0 in lb] |
| Weight | 1,36 g [0.003 lb] |
| Package Height | 8,89 mm [0.35 in] |
| Package Width | 5,08 mm [0.20 in] |
| Package Length | 12,7 mm [0.50 in] |
| Recommended For | Most applications |
| Comment | Turret type solder terminals. CE: 61058-1; UL: E12252; CSA: LR41372 |
| Availability | Global |
| Series Name | SX Switches |
| TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
| MICRO SWITCH SX Series Premium Subminiature Basic Switch | Datasheet | English | 753KB |
|---|---|---|---|
| Embedded Products in Hospital Applications | Brochure | English | 5MB |
| Sensors and Switches in Sanitary Valves | Application Note | English | 430KB |
| Sensors and Switches in Oil Rig Applications | Application Note | English | 7MB |
| Basic, Toggles, and Rocker Switches Range Guide | Product Range Guide | English | 2MB |
| Safety and Productivity Solutions in Hospital Applications | Brochure | English | 5MB |