What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination.
MICRO SWITCH SX Series subminiature basic switches are used for simple or precision on/off application needs. They are small, precision snap-action switches that are ideal where savings in space and weight are important.
12SX1-T General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,2 mm H x 5,08 mm W x 12,7 mm L [0.4 in H x 0.20 in W x 0.5 in L]
Ampere Rating 1 A
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination Solder
Operating Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Voltage 125 Vac
Contact Type Bifurcated Gold
Operating Force (OF) 0,70 N to 1,39 N [2.47 oz to 5.0 oz] max.
Release Force 0,28 N [1.0 oz] min.
Pretravel (PT) 0,5 mm [0.020 in] max.
Overtravel (OT) 0,1 mm [0.004 in] min.
Differential Travel (DT) 0,076 mm [0.003 in] max.
Operating Position (OP) 8,13 mm ±0,38 mm [0.320 in ±0.015 in]
Housing Material General Purpose Phenolic
High Temperature 204°C [400°F]
Agency Approvals and Standards UL, CE, CSA
Mounting Centers 4,83 mm [0.19 in]
Tightening Torque 0,22 N m [2.0 in lb]
Weight 1,36 g [0.003 lb]
Package Height 8,89 mm [0.35 in]
Package Width 5,08 mm [0.20 in]
Package Length 12,7 mm [0.50 in]
Recommended For Best reliability with higher current rating (bifurcated gold contacts)
Comment UL: E12252; CSA: LR41372
Availability Global
Series Name SX Switches

Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,2 mm H x 5,08 mm W x 12,7 mm L [0.4 in H x 0.20 in W x 0.5 in L]
Ampere Rating 1 A
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination Solder
Operating Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Voltage 125 Vac
Contact Type Bifurcated Gold
Operating Force (OF) 0,70 N to 1,39 N [2.47 oz to 5.0 oz] max.
Release Force 0,28 N [1.0 oz] min.
Pretravel (PT) 0,5 mm [0.020 in] max.
Overtravel (OT) 0,1 mm [0.004 in] min.
Differential Travel (DT) 0,076 mm [0.003 in] max.
Operating Position (OP) 8,13 mm ±0,38 mm [0.320 in ±0.015 in]
Housing Material General Purpose Phenolic
High Temperature 204°C [400°F]
Agency Approvals and Standards UL, CE, CSA
Mounting Centers 4,83 mm [0.19 in]
Tightening Torque 0,22 N m [2.0 in lb]
Weight 1,36 g [0.003 lb]
Package Height 8,89 mm [0.35 in]
Package Width 5,08 mm [0.20 in]
Package Length 12,7 mm [0.50 in]
Recommended For Best reliability with higher current rating (bifurcated gold contacts)
Comment UL: E12252; CSA: LR41372
Availability Global
Series Name SX Switches

Documents


Product Features

  • Long operating life
  • Elongated mounting hole for easier, more accurate mounting
  • Choice of actuation (plunger, as well as a variety of integral and auxiliary actuators)
  • Choice of electrical termination (solder, quick connect, PCB)
  • Choice of operating characteristics
  • Optional series constructions available (gold contacts for low energy switching, bifurcated gold contacts for maximum reliability, power load switching capability to 7 A)
  • MIL-PRF-8805 qualified listings available

Applications

  • Aerospace
  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.