What are you looking for?

This is Search input need to add more information.


Overview

126 Series, matched large glass bead, 100,000 Ohm resistance, ±1,0 °C [1.8 °F] tolerance, 25/85 BETA = 3669.
126 Series and 128 Series Thermistors are designed for use as precision sensing elements where curve-matched interchangeability is required for precise temperature control and precision temperature indication. These highly reliable products consist of a matched pair of hermetically sealed thermistors and may be selected to tolerances only limited to the system’s capability available to test them.
126-104XYW-B01 Thermistors - Honeywell


Technical Specifications

Resistance 100,000 Ohm
Tolerance ±1,0 °C [1.8 °F]
Beta 3669
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 0 °C to 120 °C [32 °F to 248 °F]
Time Constant in Air 4.0 s
Dissipation Constant 0,8 m/W°C
Diameter 2,54 mm [0.10 in]
Termination Material Platinum iridium
Lead Length 9,6 mm [0.375 in]
Series Name 126
Availability Global

Technical Specifications

Resistance 100,000 Ohm
Tolerance ±1,0 °C [1.8 °F]
Beta 3669
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 0 °C to 120 °C [32 °F to 248 °F]
Time Constant in Air 4.0 s
Dissipation Constant 0,8 m/W°C
Diameter 2,54 mm [0.10 in]
Termination Material Platinum iridium
Lead Length 9,6 mm [0.375 in]
Series Name 126
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • Interchangeability
  • Accuracy
  • High sensitivity
  • High stability
  • High reliability
  • Small size
  • Cost effective

Applications

  • Military
  • Aerospace
  • Oceanograpic
  • Medical
  • Instrumentation test equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.