What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever.
MICRO SWITCH TS Series toggles may be used anywhere manual operation is desired. They are an entry-level solution for applications that do not require a sealed toggle switch. Special on-on-on circuitry can also be furnished. TS Series switches feature broad circuitry and action availability considering 2- or 3-position options, momentary and maintained actions, and 1- and 2-pole circuitry. Switches are available with solder, screw, or quick-connect termination styles.
11TS115-8 Toggle Switches - Honeywell


Technical Specifications

Series Name TS
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
Circuitry SPDT
Action 2 position
Circuitry/Operating action
Circuits Mom.On-On
Mounting Bushing 15/32 in
Termination Solder
Lever Type
UL/CSA UL recognized for US and Canada
UNSPSC Code 39122211
Availability Global
Comment Silver cadmium alloy contacts
UNSPSC Commodity 39122211 Toggle Switch

Technical Specifications

Series Name TS
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.4 A to 20 A at 0.5 Vac to 125 Vac|0.4 A to 10 A at 126 Vac to 277 Vac
Circuitry SPDT
Action 2 position
Circuitry/Operating action
Circuits Mom.On-On
Mounting Bushing 15/32 in
Termination Solder
Lever Type Standard
UL/CSA UL recognized for US and Canada
UNSPSC Code 39122211
Availability Global
Comment Silver cadmium alloy contacts
UNSPSC Commodity 39122211 Toggle Switch

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
11TS115-8 highres photo Photo English 1MB
12TS95-7 lowres photo Photo English 96KB
MICRO SWITCH TS Series General-Purpose Toggle Switch Datasheet English 628KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Oil and Gas Brochure Brochure English 4MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • 2- or 3-position, momentary and maintained action
  • 1- and 2-pole circuitry
  • Rated up to 20 A
  • Lever-to-bushing seal
  • UL, cURus approvals

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.