/content/sps/us/en/search-results.html

Subminiature Basic Switches

SM Series

Up to 5 A ac & dc (UL, CSA, CE, ENEC). Variety of actuators, terminations & contacts. 9,5 mm centers side mount. MIL-PRF-8805 listings.

Overview

The MICRO SWITCH SM Series’ small size and light weight are combined with ample electrical capacity, precision operation, and extended life. Featuring high precision and repeatability, the SM Series offers gold contacts for low-energy switching and gold bifurcated contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SM switch. The SM switch is available for power-duty switching up to 11 A (Vac) or 1/4 HP (Vac).

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH SM Series Premium Subminiature Basic Switch
application/pdf 979.32 KB
7/16/2021
979.32 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Micro Switch - Basic Switch Mil-Approvals Comparison
application/pdf 557.17 KB
11/15/2023
557.17 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Micro Switch - Basic Switch Mil-Approvals Comparison
application/pdf 557.17 KB
11/15/2023
557.17 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
MICRO SWITCH Basic Switch Subminiature Comparison
application/pdf 598.06 KB
11/14/2023
598.06 KB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
MICRO SWITCH SM Series Premium Subminiature Basic Switch
application/pdf 979.32 KB
7/16/2021
979.32 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
MICRO SWITCH SM Series Premium Subminiature Basic Switch
979.32 KB
7/16/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Micro Switch - Basic Switch Mil-Approvals Comparison
557.17 KB
11/15/2023
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Where Legacy Meets Innovation
5.17 MB
5/4/2022
MICRO SWITCH Basic Switch Subminiature Comparison
598.06 KB
11/14/2023
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
111SM1
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Solder Termination
alt
111SM1-H58
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Quick Connect Termination
alt
111SM1-T
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Solder Termination
alt
111SM115-H58
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Quick Connect Termination
alt
111SM117-H2
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, PCB Solder Termination
alt
111SM2
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Roller Lever Actuator, Solder Termination
alt
111SM2-T
SUBMINIATURE BASIC SWITCH
alt
111SM23-T
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 1 A, Roller Lever Actuator, Solder Termination
alt
111SM602-H4
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Roller Lever Actuator, Quick Connect Termination
alt
111SM858-H403
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Quick Connect Termination
Image
SKU
Description
alt
111SM1
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Solder Termination
alt
111SM1-H58
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Quick Connect Termination
alt
111SM1-T
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Solder Termination
alt
111SM115-H58
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Quick Connect Termination
alt
111SM117-H2
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, PCB Solder Termination
alt
111SM2
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Roller Lever Actuator, Solder Termination
alt
111SM2-T
SUBMINIATURE BASIC SWITCH
alt
111SM23-T
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 1 A, Roller Lever Actuator, Solder Termination
alt
111SM602-H4
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Roller Lever Actuator, Quick Connect Termination
alt
111SM858-H403
MICRO SWITCH SM Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Straight Lever Actuator, Quick Connect Termination