What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Solder terminal, Locking Lever.
MICRO SWITCH NT Series toggle switches meet the need for a rugged, cost-effective toggle switch. Quality construction features include a seal between the toggle lever and bushing, and between the cover and case. These switches can be used where panels are subject to splashes, hosedowns, or outdoor environments. The "Easy-Start" threaded bushing enables quick alignment of mounting nut to decrease the chance of cross threading. The panel stand-off with O-ring feature available on some listings, eliminates the need for behind-the-panel hardware, provides uniform panel height, and provides a panel to cover seal.
11NT1-1A Toggle Switches - Honeywell


Technical Specifications

Series Name NT
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc
Circuitry SPDT
Action 3 position
Circuitry/Operating action
Circuits On-Off-On
Mounting Bushing 15/32 in
Termination Solder
Lever Type
Lever Lock
UL/CSA L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
UNSPSC Code 39122211
Availability Global
Comment Switches are capable of withstanding a temperature of 160 degrees F continuously at full rated load
UNSPSC Commodity 39122211 Toggle Switch

Technical Specifications

Series Name NT
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc
Circuitry SPDT
Action 3 position
Circuitry/Operating action
Circuits On-Off-On
Mounting Bushing 15/32 in
Termination Solder
Lever Type Locking
Lever Lock
UL/CSA L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
UNSPSC Code 39122211
Availability Global
Comment Switches are capable of withstanding a temperature of 160 degrees F continuously at full rated load
UNSPSC Commodity 39122211 Toggle Switch

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH NT Series Commercial-Grade Toggle Switches Datasheet English 2MB
Refrigeration Equipment – Hazardous Materials Application Note English 258KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Front Loaders Application Note English 3MB
MICRO SWITCH Toggle Switches Line Guide Product Line Guide English 366KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide Product Range Guide English 4MB
Transportation Range Guide: Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Completely sealed switching chamber
  • NEMA 3, 3R, 4, and 13
  • UL recognized, File E12252, Vol. 1, Section 44
  • CSA certified, File LR4442
  • CE approved

Applications

  • Aerial lifts, scissor lifts, truck mounted tele-handlers, and cranes
  • Construction equipment
  • Agriculture equipment
  • Material-handling equipment
  • Factory-floor control units
  • Machine tool equipment manufacturers

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.