What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH AT Series Toggle Switch, 4 pole, 2 position, Screw terminal, Locking Lever.
MICRO SWITCH AT toggle switches provide a compact multi-pole toggle switch available as a 1-, 2-, 3-, 4-, 6-, 8-, or 10-pole design for a wide range of applications with a metal toggle lever, metal bushing, and metal housing for durability. Select AT Series are qualified to MIL-PRF-8805 for military applications. Options for the AT Series include panel seals and lever-to-bushing seals. These options enhance product performance where environments of dust or water spray could be present in the application. MICRO SWITCH AT toggle switch assemblies are available with individual poles (basic switches) which are UL, CSA, and CE certified.
115AT2 Toggle Switches - Honeywell


Technical Specifications

Product Type MICRO SWITCH Toggle
Ampere/Voltage Range (Resistive Load) 0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac
Circuitry 4PDT
Action 2 position
Circuitry/Operating action
Mounting 3 hole
Termination Screw
Comment Positive operation and release of basic switches
Availability Global
UNSPSC Code 39122211
UNSPSC Commodity 39122211 Toggle switch
Series Name AT

Technical Specifications

Product Type MICRO SWITCH Toggle
Ampere/Voltage Range (Resistive Load) 0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac
Circuitry 4PDT
Action 2 position
Circuitry/Operating action
Mounting 3 hole
Termination Screw
Comment Positive operation and release of basic switches
Availability Global
UNSPSC Code 39122211
UNSPSC Commodity 39122211 Toggle switch
Series Name AT

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
115AT2 highres photo Photo English 2MB
115AT2 lowres photo Photo English 113KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Flight Deck Toggle Switches Application Note English 185KB
AT Series Toggle Switch Assemblies Catalog Information English 427KB
Oil and Gas Brochure Brochure English 4MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Gold or silver contacts
  • Choice of sealed bushing
  • Standard or pull to unlock toggle lever
  • Short behind-panel depth
  • Solder or quick connect termination
  • 2,4, 6, or 8 SPDT precision basic switches
  • 2 or 3 position, momentary or maintained action

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.