What are you looking for?

This is Search input need to add more information.


Overview

115 Series, EI tested and matched beads on header assembly, 2,000 Ohm resistance, ±25.0% tolerance, 25/85 BETA = 3068.
115 Series Thermistors consist of two beads, each bead being mounted to a special hermetically-sealed header. For maximum sensitivity, the higher resistance units should be used at higher ambient temperatures.
115-202CDK-801 Thermistors - Honeywell


Technical Specifications

Resistance 2,000 Ohm
Tolerance ±25.0%
Beta 3068
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 0.5 s
Dissipation Constant 0,4 m/W°C
Diameter 0,36 mm [0.014 in]
Termination Material Glass to metal header
Lead Length 9,6 mm [0.375 in]
Series Name 115
Availability Global

Technical Specifications

Resistance 2,000 Ohm
Tolerance ±25.0%
Beta 3068
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 0.5 s
Dissipation Constant 0,4 m/W°C
Diameter 0,36 mm [0.014 in]
Termination Material Glass to metal header
Lead Length 9,6 mm [0.375 in]
Series Name 115
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
115 Series, E-I Matched Bead Thermistor Datasheet English 318KB
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 12MB

Product Features

  • E-I matched in air or helium
  • Resistance matched at 25 °C [77 °F]
  • Interchangeable pairs
  • Long life
  • Compression-type glass hermetic seal
  • High pressure solder seal

Applications

  • Gas chromatography
  • Thermal conductivity gas analysis instruments
  • Medical
  • Military

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.