/content/sps/us/en/search-results.html

Toggle Switches

TW Series

Miniature stainless steel toggle. UL, MIL-DTL-83781. 0.1 A to 5 A. Variety of actuators, actions, terminations, and circuitries.

Overview

Honeywell MICRO SWITCH TW Series toggle switches are military qualified to MIL-83731 specifications for sealed and unsealed toggle switches. Quality construction features include an available bonded seal between the toggle lever and bushing for those applications where a sealing-related failure cannot be tolerated.

The durable design of the TW Series toggle is well-suited for many military, aerospace and other demanding applications where space behind the panel is limited. These applications include environments where the panels are subjected to mechanical shock, vibration, dust, splashing or hose-directed water, and temperature extremes.

MICRO SWITCH TW toggles feature a miniature military-grade design with environmental sealing capabilities and can be configured with a large selection of circuitries, electrical terminations, lever and bushing designs, and contact material options to satisfy a diverse range of applications.

Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Toggle Switch Comparison Table
application/pdf 267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
application/pdf 2.2 MB
2/29/2024
2.2 MB
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Circuitry/Operating action
Name
Description
File Size
Date
Size
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
application/zip 597.65 KB
1/23/2024
597.65 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Infographic
Name
Description
File Size
Date
Size
Micro Switch Toggle Switches - Infographic
application/pdf 1.13 MB
3/8/2024
1.13 MB
Product Photo
Name
Description
File Size
Date
Size
TW Series Product Photo
application/zip 78.48 MB
7/20/2022
78.48 MB
Others
Name
Description
File Size
Date
Size
MICRO SWITCH TW Series Miniature Military-Grade Toggle Switches
application/pdf 1.07 MB
7/16/2021
1.07 MB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
1.13 MB
Toggle Switch Comparison Table
267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
2.2 MB
2/29/2024
2.2 MB
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
597.65 KB
1/23/2024
597.65 KB
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
6.97 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
TW Series Product Photo
78.48 MB
7/20/2022
78.48 MB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
MICRO SWITCH TW Series Miniature Military-Grade Toggle Switches
1.07 MB
7/16/2021
1.07 MB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Name
Description
File Size
Date
Size
Transportation Range Guide
16.68 MB
9/26/2022
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Toggle Switch Comparison Table
267.44 KB
3/4/2024
Toggle Switches Selection Guide
2.2 MB
2/29/2024
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
Oil and Gas Brochure -
3.4 MB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
597.65 KB
1/23/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
TW Series Product Photo
78.48 MB
7/20/2022
MICRO SWITCH TW Series Miniature Military-Grade Toggle Switches
1.07 MB
7/16/2021
Product Number
Image
SKU
Description
alt
111TW1-1
MICRO SWITCH TW Series Toggle Switch, 1 pole, 3 position, IWTS terminal, Standard Lever
alt
111TW1-3
MICRO SWITCH TW Series Toggle Switch, 1 pole, 2 position, IWTS terminal, Standard Lever
alt
111TW1-3D
MICRO SWITCH TW Series Toggle Switch, 1 pole, 2 position, IWTS terminal, Locking Lever
alt
112TW1-1
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Standard Lever
alt
112TW1-10
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Standard Lever
alt
112TW1-10A
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever
alt
112TW1-1A
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever
alt
112TW1-1E
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever
alt
112TW1-2
MICRO SWITCH TW Series Toggle Switch, 2 pole, 2 position, IWTS terminal, Standard Lever
alt
112TW1-3
MICRO SWITCH TW Series Toggle Switch, 2 pole, 2 position, IWTS terminal, Standard Lever
Image
SKU
Description
alt
111TW1-1
MICRO SWITCH TW Series Toggle Switch, 1 pole, 3 position, IWTS terminal, Standard Lever
alt
111TW1-3
MICRO SWITCH TW Series Toggle Switch, 1 pole, 2 position, IWTS terminal, Standard Lever
alt
111TW1-3D
MICRO SWITCH TW Series Toggle Switch, 1 pole, 2 position, IWTS terminal, Locking Lever
alt
112TW1-1
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Standard Lever
alt
112TW1-10
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Standard Lever
alt
112TW1-10A
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever
alt
112TW1-1A
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever
alt
112TW1-1E
MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever
alt
112TW1-2
MICRO SWITCH TW Series Toggle Switch, 2 pole, 2 position, IWTS terminal, Standard Lever
alt
112TW1-3
MICRO SWITCH TW Series Toggle Switch, 2 pole, 2 position, IWTS terminal, Standard Lever