What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH TW Series Toggle Switch, 2 pole, 3 position, IWTS terminal, Locking Lever.
MICRO SWITCH TW Series toggle switches are military qualified to MIL-83731 specifications for sealed and unsealed toggle switches. Quality construction features include an available bonded seal between the toggle lever and bushing for those applications where a sealing-related failure cannot be tolerated. The durable design of the TW Series toggle is well-suited for many military, aerospace and other demanding applications where space behind the panel is limited. TW toggles feature a miniature military-grade design with environmental sealing capabilities and can be configured with a large selection of circuitries, electrical terminations, lever and bushing designs, and contact material options to satisfy a diverse range of applications.
112TW1-1A Toggle Switches - Honeywell


Technical Specifications

Series Name TW
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac
Circuitry DPDT
Action 3 position
Circuitry/Operating action
Circuits On-Off-On
Mounting Bushing 15/32 in
Termination IWTS
Lever Type
Lever Lock
UL/CSA L117: 5 A at 125 Vac
UNSPSC Code 39122211
Availability Global
Comment Fine silver contacts
UNSPSC Commodity 39122211 Toggle Switch

Technical Specifications

Series Name TW
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac
Circuitry DPDT
Action 3 position
Circuitry/Operating action
Circuits On-Off-On
Mounting Bushing 15/32 in
Termination IWTS
Lever Type Locking
Lever Lock
UL/CSA L117: 5 A at 125 Vac
UNSPSC Code 39122211
Availability Global
Comment Fine silver contacts
UNSPSC Commodity 39122211 Toggle Switch

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
112TW1-1A highres photo Photo English 2MB
112TW1-1A lowres photo Photo English 58KB
MICRO SWITCH TW Series Miniature Military-Grade Toggle Switches Datasheet English 1MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Oil and Gas Brochure Brochure English 4MB
MICRO SWITCH Toggle Switches Line Guide Product Line Guide English 366KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
Transportation Range Guide: Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Save space and weight
  • SPDT and DPDT circuitry
  • Temperature range: -65 °C to 71 °C [-85 °F to 160 °F]
  • Sealed bushing versions
  • Choice of 1/4 in or 15/32 in bushing
  • Color tab available on 15/32 in. bushing
  • UL recognized

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.