What are you looking for?

This is Search input need to add more information.


Overview

100FW series, Shielded 3-wire DC Sinking (NPN), N.O. proximity sensor, 0.625 in cylindrical housing, 20 ga, MIL-W-16878/4 wire. Nominal sensing distance of 2,41 mm ± 0,51 mm [.09 in ± .02 in ].
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by the Eddy Current Killed Oscillator (ECKO) principle, which is used to detect metal objects passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
112FW12-4 Aerospace, Ordnance, & Marine (AOM) - Honeywell


Technical Specifications

Series Name 100 FW
Sensor Type Harsh environment
Technology ECKO
Supply Current 20 mA max. at 25°C
Supply Voltage 18 Vdc to 32 Vdc
Load Current 120 mA, 50 mA lamp
Output Type Normally open, current sinking
Operating Temperature -55°C to 125°C [-67°F to 257°F]
Shape Cylindrical
Packaging One piece sensor
Dimension 5/8 in (24 UNEF Thread)
Housing Material Stainless steel
Sensing Face Shielded
Sensing Face Material High temperature phenolic
Termination Leadwire, 20 ga, MIL-W-16878/4 wire
Guaranteed Actuation Distance 1 mm to 1,99 mm [0.039 in to 0.0783 in]
Operating Frequency 500 Hz
Repeatability ±1%
Shock MIL-STD-810B Method 516: 100 g 1 m sec
Vibration 25 g peak sinusoidal
Short Circuit Yes
Circuit Protection Transients, MIL-STD-704, False Pulse, Load Shorts, EMI, MIL-STD-461A, Reverse Voltage, 400 Hz interference
Leakage Current 10 µA (µA max.)
Comments Nominal sensing distance measured with target 15,87 mm [0.625 in] diameter x 1,57 mm [0.062 in] thick SAE 1020 steel.
Availability Global
Standard Target Size 15,9 mm dia x 1,59 mm [.63 in dia x .06 in]
Voltage Drop
Weight 85 g [3.19 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name 100 FW
Sensor Type Harsh environment
Technology ECKO
Supply Current 20 mA max. at 25°C
Supply Voltage 18 Vdc to 32 Vdc
Load Current 120 mA, 50 mA lamp
Output Type Normally open, current sinking
Operating Temperature -55°C to 125°C [-67°F to 257°F]
Shape Cylindrical
Packaging One piece sensor
Dimension 5/8 in (24 UNEF Thread)
Housing Material Stainless steel
Sensing Face Shielded
Sensing Face Material High temperature phenolic
Termination Leadwire, 20 ga, MIL-W-16878/4 wire
Guaranteed Actuation Distance 1 mm to 1,99 mm [0.039 in to 0.0783 in]
Operating Frequency 500 Hz
Repeatability ±1%
Shock MIL-STD-810B Method 516: 100 g 1 m sec
Vibration 25 g peak sinusoidal
Short Circuit Yes
Circuit Protection Transients, MIL-STD-704, False Pulse, Load Shorts, EMI, MIL-STD-461A, Reverse Voltage, 400 Hz interference
Leakage Current 10 µA (µA max.)
Comments Nominal sensing distance measured with target 15,87 mm [0.625 in] diameter x 1,57 mm [0.062 in] thick SAE 1020 steel.
Availability Global
Standard Target Size 15,9 mm dia x 1,59 mm [.63 in dia x .06 in]
Voltage Drop
Weight 85 g [3.19 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Position Sensors Range Guide Product Range Guide English 1MB

Product Features

  • All Metal Sensing
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.