/content/sps/us/en/search-results.html

Thermistors

112 Series

Large, hermetically-sealed glass bead, adjacent leads. -60 °C to 300 °C [-76 °F to 572 °F].

Overview

112 Series Thermistors are hermetically sealed in glass. They are designed for use in low cost, general purpose temperature measurement and control applications. These small sensors provide maximum stability when used to 300 °C [572 °F] for high temperature design requirements.

  • Operating temperature range: -60 °C to 300 °C [-76 °F to 572 °F]
  • Dissipation constant in still air: 0,4 mW/°C
  • Time constant in air: 4.0 s
  • Nominal resistance at [25 °F to 77 °F]: 200 Ohm, 500 Ohm, 1,000 Ohm, 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm, 500,000 Ohm, 2,000,000 Ohm
  • Maximum diameter: 1,14 mm [0.045 in]
  • Termination material: platinum iridium
  • Lead length: 9,6 mm [0.375 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
application/pdf 977.58 KB
8/12/2021
977.58 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
977.58 KB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Temperature Sensors Line Guide
293.8 KB
7/16/2021
293.8 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
Thermal Sensors Product Range Guide
977.58 KB
8/12/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Product Number
Image
SKU
Description
alt
112-102EAJ-B01
112 Series, large glass bead with adjacent leads, 1,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
alt
112-103FAJ-B01
112 Series, large glass bead with adjacent leads, 10,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3669
alt
112-104KAJ-B01
112 Series, large glass bead with adjacent leads, 100,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4268
alt
112-202EAJ-B01
112 Series, large glass bead with adjacent leads, 2,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
alt
112-205PAJ-B01
112 Series, large glass bead with adjacent leads, 2,000,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4716
alt
112-501BAJ-B01
112 Series, large glass bead with adjacent leads, 500 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 2772
alt
112-503JAJ-B01
112 Series, large glass bead with adjacent leads, 50,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4061
Image
SKU
Description
alt
112-102EAJ-B01
112 Series, large glass bead with adjacent leads, 1,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
alt
112-103FAJ-B01
112 Series, large glass bead with adjacent leads, 10,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3669
alt
112-104KAJ-B01
112 Series, large glass bead with adjacent leads, 100,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4268
alt
112-202EAJ-B01
112 Series, large glass bead with adjacent leads, 2,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 3518
alt
112-205PAJ-B01
112 Series, large glass bead with adjacent leads, 2,000,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4716
alt
112-501BAJ-B01
112 Series, large glass bead with adjacent leads, 500 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 2772
alt
112-503JAJ-B01
112 Series, large glass bead with adjacent leads, 50,000 Ohm resistance, ±20.0% tolerance, 25/85 BETA = 4061