Resistance | 8,000 Ohm |
Tolerance | ±20.0% |
Beta | 3518 |
Operating Temperature | -60 °C to 300 °C [-76 °F to 572 °F] |
Accuracy | 25 °C [77 °F] |
Time Constant in Air | 0.5 s |
Dissipation Constant | 0,1 m/W°C |
Diameter | 0,36 mm [0.014 in] |
Termination Material | Platinum iridium |
Lead Length | 9,6 mm [0.375 in] |
Series Name | 111 |
Availability | Global |
Technical Specifications
Resistance | 8,000 Ohm |
Tolerance | ±20.0% |
Beta | 3518 |
Operating Temperature | -60 °C to 300 °C [-76 °F to 572 °F] |
Accuracy | 25 °C [77 °F] |
Time Constant in Air | 0.5 s |
Dissipation Constant | 0,1 m/W°C |
Diameter | 0,36 mm [0.014 in] |
Termination Material | Platinum iridium |
Lead Length | 9,6 mm [0.375 in] |
Series Name | 111 |
Availability | Global |
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Temperature Sensors Line Guide | Product Line Guide | English | 290KB |
---|---|---|---|
Thermal Sensors | Product Range Guide | English | 2MB |