What are you looking for?

This is Search input need to add more information.


Overview

111 Series, small glass bead with axial leads, 100,000 Ohm resistance, ±25.0% tolerance, 25/85 BETA = 3984.
111 Series Thermistors are hermetically sealed in glass. They feature relatively uniform size, offer fast time response and are highly sensitive to electric power. They are often suited for use in low heat capacity applications and their micro size allows them to be used in extremely small assemblies such as catheters and hypodermic needles.
111-104HAK-H01 Thermistors - Honeywell

Technical Specifications

Resistance 100,000 Ohm
Tolerance ±25.0%
Beta 3984
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 0.5 s
Dissipation Constant 0,1 m/W°C
Diameter 0,36 mm [0.014 in]
Termination Material Platinum iridium
Lead Length 9,6 mm [0.375 in]
Series Name 111
Availability Global

Technical Specifications

Resistance 100,000 Ohm
Tolerance ±25.0%
Beta 3984
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Accuracy 25 °C [77 °F]
Time Constant in Air 0.5 s
Dissipation Constant 0,1 m/W°C
Diameter 0,36 mm [0.014 in]
Termination Material Platinum iridium
Lead Length 9,6 mm [0.375 in]
Series Name 111
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 2MB

Product Features

  • Hermetically sealed
  • Rapid response times
  • Excellent long-term stability
  • Micro size
  • Weldable platinum iridium leads

Applications

  • Gas analysis
  • Gas flow measurement
  • Thermal conductivity analysis
  • Medical

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.