What are you looking for?

This is Search input need to add more information.


Overview

TP Series Rocker Switch, 4 pole, 2 position, IWTS (16-20 Gage) terminal, Above Panel Mounting.
Compact multi-pole 2, 4, 6,or 8 SPDT design. MICRO SWITCH precision basic switches conserve space and weight. Pull-to-Unlock Toggle Levers prevent accidental operation: the lever must be pulled approximately 2,3 mm [0.09 inches] to change the positions. Many locking configurations are available. Lever to bushing seals. Hermetic basic switches are available. AT qualified versions meet MIL-S-8805/98. Various levers and styles are available.
104TP82-3 Rocker Switches - Honeywell


Technical Specifications

Circuitry 4PDT
Action 2 position
Circuitry/Operating action
Mounting Above Panel
Lamp Type No button
Termination IWTS (16-20 Gage)
Ampere/Voltage Range (Resistive Load) 0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc
Contact Type Silver Cadmium Oxide Contacts
Product Type MICRO SWITCH Rocker
LED/Lamp/Neon Voltage L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
Comment Silver cadmium oxide contacts
Availability Global
UNSPSC Code 39122226
UNSPSC Commodity 39122226 Rocker switch
Series Name TP

Technical Specifications

Circuitry 4PDT
Action 2 position
Circuitry/Operating action
Mounting Above Panel
Lamp Type No button
Termination IWTS (16-20 Gage)
Ampere/Voltage Range (Resistive Load) 0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc
Contact Type Silver Cadmium Oxide Contacts
Product Type MICRO SWITCH Rocker
LED/Lamp/Neon Voltage L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
Comment Silver cadmium oxide contacts
Availability Global
UNSPSC Code 39122226
UNSPSC Commodity 39122226 Rocker switch
Series Name TP

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
104TP82-3 highres photo Photo -- 2MB
MICRO SWITCH TP Series Rocker Switches Datasheet Datasheet English 1MB
104TP82-3 lowres photo Photo -- 103KB
TP Series Rocker Button Switches Catalog Information English 391KB
MICRO SWITCH Rocker Switches Line Guide Product Line Guide English 126KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB

Product Features

  • Gold or silver contacts
  • Choice of sealed bushing
  • Standard or pull to unlock toggle lever
  • Short behind-panel depth
  • Solder or quick connect termination
  • 2,4, 6, or 8 SPDT precision basic switches
  • 2 or 3 position, momentary or maintained action

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.