/content/sps/us/en/search-results.html

Magnets - MG Series

Magnets

MG Series magnets act as actuators for Hall-effect & MR sensor ICs with unipolar or omnipolar magnetic characteristics

Overview

The MG Series Magnets are available in various compact configurations, strengths, and magnetic materials and are intended for use as actuators for Hall-effect and magnetoresistive sensor ICs with unipolar or omnipolar magnetic characteristics. These magnets are designed to provide minimum magnetic fields at a specified distance to help system designers match the appropriate magnet to their requirements.

Specifications

Others

  • Operating temperature
    • -40 °C to 130 °C [-40 °F to 266 °F]
    • -40 °C to 140 °C [-40 °F to 284 °F]
    • -40 °C to 150 °C [-40 °F to 302 °F]
    • -40 °C to 200 °C [-40 °F to 392 °F]
    • -40 °C to 250 °C [-40 °F to 482 °F]
    • -40 °C to 300 °C [-40 °F to 572 °F]
  • Resistance to Demagnetization
    • Excellent
    • Fair
    • Good
  • Product Type
    • Magnet
  • FluxatDistance=25/100mm
    • 105 mT [1050 G]
    • 111 mT [1110 G]
    • 146 mT [1460 G]
    • 235 mT [2350 G]
    • 250 mT [2500 G]
    • 262 mT [2620 G]
    • 73 mT [730 G]
    • 780 mT [7800 G]
  • FluxatDistance=127/100mm
    • 100 mT [1000 G]
    • 117 mT [1170 G]
    • 160 mT [1600 G]
    • 36,5 mT [365 G]
    • 41 mT [410 G]
    • 75,5 mT [755 G]
    • 780 mT [7800 G]
    • 80 mT [800 G]
  • Series Name
    • MG
  • Magnet Shape
    • Bar
    • Bar in externally threaded 1/4-20 plastic bushing
    • Cylindrical
    • Cylindrical in externally threaded 8x32 metal bushing
    • Cylindrical in internally threaded 4x40 metal bushing
    • Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
  • Magnet Material/Process
    • Alnico V/cast
    • Alnico VI/sintered
    • Alnico VIII/sintered
    • Rare Earth/pressed
  • FluxatDistance=76/100mm
    • 132 mT [1320 G]
    • 140 mT [1400 G]
    • 160 mT [1600 G]
    • 210 mT [2100 G]
    • 55 mT [550 G]
    • 63 mT [630 G]
    • 780 mT [7800 G]
    • 90 mT [900 G]
  • Physical Strength
    • Good
    • Poor
  • FluxatDistance=508/100mm
    • 19,5 mT [195 G]
    • 2.5 mT [25 G]
    • 35 mT [350 G]
    • 37,5 mT [375 G]
    • 42, mT [420 G]
    • 5 mT [50 G]
    • 7 mT [70 G]
    • 7,5 mT [75 G]
  • FluxatDistance=254/100mm
    • 12 mT [120 G]
    • 20,5 mT [205 G]
    • 28 mT [280 G]
    • 37 mT [370 G]
    • 47 mT [470 G]
    • 75 mT [750 G]
    • 81,0 mT [810 G]
    • 94 mT [940 G]
  • FluxDistance=381/100mm
    • 10 mT [100 G]
    • 11,5 mT [115 G]
    • 14 mT [140 G]
    • 29,5 mT [295 G]
    • 55 mT [550 G]
    • 57,5 mT [575 G]
  • Magnetic Shock Resistance
    • Good
    • Poor

Others

  • Operating temperature
    • -40 °C to 130 °C [-40 °F to 266 °F]
    • -40 °C to 140 °C [-40 °F to 284 °F]
    • -40 °C to 150 °C [-40 °F to 302 °F]
    • -40 °C to 200 °C [-40 °F to 392 °F]
    • -40 °C to 250 °C [-40 °F to 482 °F]
    • -40 °C to 300 °C [-40 °F to 572 °F]
  • Resistance to Demagnetization
    • Excellent
    • Fair
    • Good
  • Product Type
    • Magnet
  • FluxatDistance=25/100mm
    • 105 mT [1050 G]
    • 111 mT [1110 G]
    • 146 mT [1460 G]
    • 235 mT [2350 G]
    • 250 mT [2500 G]
    • 262 mT [2620 G]
    • 73 mT [730 G]
    • 780 mT [7800 G]
  • FluxatDistance=127/100mm
    • 100 mT [1000 G]
    • 117 mT [1170 G]
    • 160 mT [1600 G]
    • 36,5 mT [365 G]
    • 41 mT [410 G]
    • 75,5 mT [755 G]
    • 780 mT [7800 G]
    • 80 mT [800 G]
  • Series Name
    • MG
  • Magnet Shape
    • Bar
    • Bar in externally threaded 1/4-20 plastic bushing
    • Cylindrical
    • Cylindrical in externally threaded 8x32 metal bushing
    • Cylindrical in internally threaded 4x40 metal bushing
    • Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
  • Magnet Material/Process
    • Alnico V/cast
    • Alnico VI/sintered
    • Alnico VIII/sintered
    • Rare Earth/pressed
  • FluxatDistance=76/100mm
    • 132 mT [1320 G]
    • 140 mT [1400 G]
    • 160 mT [1600 G]
    • 210 mT [2100 G]
    • 55 mT [550 G]
    • 63 mT [630 G]
    • 780 mT [7800 G]
    • 90 mT [900 G]
  • Physical Strength
    • Good
    • Poor
  • FluxatDistance=508/100mm
    • 19,5 mT [195 G]
    • 2.5 mT [25 G]
    • 35 mT [350 G]
    • 37,5 mT [375 G]
    • 42, mT [420 G]
    • 5 mT [50 G]
    • 7 mT [70 G]
    • 7,5 mT [75 G]
  • FluxatDistance=254/100mm
    • 12 mT [120 G]
    • 20,5 mT [205 G]
    • 28 mT [280 G]
    • 37 mT [370 G]
    • 47 mT [470 G]
    • 75 mT [750 G]
    • 81,0 mT [810 G]
    • 94 mT [940 G]
  • FluxDistance=381/100mm
    • 10 mT [100 G]
    • 11,5 mT [115 G]
    • 14 mT [140 G]
    • 29,5 mT [295 G]
    • 55 mT [550 G]
    • 57,5 mT [575 G]
  • Magnetic Shock Resistance
    • Good
    • Poor
  • Operating temperature : -40 °C to 130 °C [-40 °F to 266 °F]|-40 °C to 140 °C [-40 °F to 284 °F]|-40 °C to 150 °C [-40 °F to 302 °F]|-40 °C to 200 °C [-40 °F to 392 °F]|-40 °C to 250 °C [-40 °F to 482 °F]|-40 °C to 300 °C [-40 °F to 572 °F]
  • Resistance to Demagnetization : Excellent|Fair|Good
  • Product Type : Magnet
  • FluxatDistance=25/100mm : 105 mT [1050 G]|111 mT [1110 G]|146 mT [1460 G]|235 mT [2350 G]|250 mT [2500 G]|262 mT [2620 G]|73 mT [730 G]|780 mT [7800 G]
  • FluxatDistance=127/100mm : 100 mT [1000 G]|117 mT [1170 G]|160 mT [1600 G]|36,5 mT [365 G]|41 mT [410 G]|75,5 mT [755 G]|780 mT [7800 G]|80 mT [800 G]
  • Series Name : MG
  • Magnet Shape : Bar|Bar in externally threaded 1/4-20 plastic bushing|Cylindrical|Cylindrical in externally threaded 8x32 metal bushing|Cylindrical in internally threaded 4x40 metal bushing|Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
  • Magnet Material/Process : Alnico V/cast|Alnico VI/sintered|Alnico VIII/sintered|Rare Earth/pressed
  • FluxatDistance=76/100mm : 132 mT [1320 G]|140 mT [1400 G]|160 mT [1600 G]|210 mT [2100 G]|55 mT [550 G]|63 mT [630 G]|780 mT [7800 G]|90 mT [900 G]
  • Physical Strength : Good|Poor
  • FluxatDistance=508/100mm : 19,5 mT [195 G]|2.5 mT [25 G]|35 mT [350 G]|37,5 mT [375 G]|42, mT [420 G]|5 mT [50 G]|7 mT [70 G]|7,5 mT [75 G]
  • FluxatDistance=254/100mm : 12 mT [120 G]|20,5 mT [205 G]|28 mT [280 G]|37 mT [370 G]|47 mT [470 G]|75 mT [750 G]|81,0 mT [810 G]|94 mT [940 G]
  • FluxDistance=381/100mm : 10 mT [100 G]|11,5 mT [115 G]|14 mT [140 G]|29,5 mT [295 G]|55 mT [550 G]|57,5 mT [575 G]
  • Magnetic Shock Resistance : Good|Poor
Data Sheet
Name
Description
File Size
Date
Size
MG Series Magnets
application/pdf 469.96 KB
7/15/2021
469.96 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
104MG2 highres photo
image/jpeg 175.12 KB
7/15/2021
175.12 KB
102MG11 highres photo
image/jpeg 50.36 KB
7/15/2021
50.36 KB
103MG5 lowres photo
image/jpeg 10.91 KB
7/15/2021
10.91 KB
101MG3 highres photo
image/jpeg 102.65 KB
7/15/2021
102.65 KB
101MG7-BP highres photo
image/jpeg 86.34 KB
7/15/2021
86.34 KB
101MG7-BP lowres photo
image/jpeg 6.87 KB
7/15/2021
6.87 KB
106MG10 lowres photo
image/jpeg 30.23 KB
7/15/2021
30.23 KB
101MG2L1 lowres photo
image/jpeg 6.65 KB
7/15/2021
6.65 KB
104MG1 highres photo
image/jpeg 210.87 KB
7/15/2021
210.87 KB
101MG7 highres photo
image/jpeg 56.52 KB
7/15/2021
56.52 KB
102MG11 lowres photo
image/jpeg 12.55 KB
7/15/2021
12.55 KB
104MG3 highres photo
image/jpeg 316.99 KB
7/15/2021
316.99 KB
102MG15 lowres photo
image/jpeg 10.38 KB
7/15/2021
10.38 KB
107MG1 lowres photo
image/jpeg 29.5 KB
7/15/2021
29.5 KB
101MG7 lowres photo
image/jpeg 42.02 KB
7/15/2021
42.02 KB
101MG3 lowres photo
image/jpeg 10.72 KB
7/15/2021
10.72 KB
101MG8 lowres photo
image/jpeg 7.59 KB
7/15/2021
7.59 KB
101MG8-BP lowres photo
image/jpeg 7.67 KB
7/15/2021
7.67 KB
101MG8-BP highres photo
image/jpeg 60.87 KB
7/15/2021
60.87 KB
101MG8 highres photo
image/jpeg 61.49 KB
7/15/2021
61.49 KB
106MG10-BP lowres photo
image/jpeg 30.31 KB
7/15/2021
30.31 KB
102MG15-BP lowres photo
image/jpeg 10.5 KB
7/15/2021
10.5 KB
103MG5 highres photo
image/jpeg 207.32 KB
7/15/2021
207.32 KB
107MG1 highres photo
image/jpeg 222.07 KB
7/15/2021
222.07 KB
Magnets Product Photo
application/zip 3.01 MB
7/15/2021
3.01 MB
106MG10 highres photo
image/jpeg 282.83 KB
7/15/2021
282.83 KB
106MG10-BP highres photo
image/jpeg 315.03 KB
7/15/2021
315.03 KB
104MG3 lowres photo
image/jpeg 22.3 KB
7/15/2021
22.3 KB
102MG11-BP highres photo
image/jpeg 424.72 KB
7/15/2021
424.72 KB
102MG15 highres photo
image/jpeg 102.48 KB
7/15/2021
102.48 KB
101MG2L1 highres photo
image/jpeg 51.01 KB
7/15/2021
51.01 KB
102MG15-BP highres photo
image/jpeg 99.66 KB
7/15/2021
99.66 KB
104MG2 lowres photo
image/jpeg 12.18 KB
7/15/2021
12.18 KB
103MG8 lowres photo
image/jpeg 9.09 KB
7/15/2021
9.09 KB
103MG8 highres photo
image/jpeg 74.56 KB
7/15/2021
74.56 KB
102MG11-BP lowres photo
image/jpeg 57.74 KB
7/15/2021
57.74 KB
104MG1 lowres photo
image/jpeg 10.85 KB
7/15/2021
10.85 KB
Name
Description
File Size
Date
Size
104MG2 highres photo
image/jpeg 175.12 KB
7/15/2021
175.12 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
102MG11 highres photo
image/jpeg 50.36 KB
7/15/2021
50.36 KB
103MG5 lowres photo
image/jpeg 10.91 KB
7/15/2021
10.91 KB
101MG3 highres photo
image/jpeg 102.65 KB
7/15/2021
102.65 KB
101MG7-BP highres photo
image/jpeg 86.34 KB
7/15/2021
86.34 KB
101MG7-BP lowres photo
image/jpeg 6.87 KB
7/15/2021
6.87 KB
106MG10 lowres photo
image/jpeg 30.23 KB
7/15/2021
30.23 KB
101MG2L1 lowres photo
image/jpeg 6.65 KB
7/15/2021
6.65 KB
104MG1 highres photo
image/jpeg 210.87 KB
7/15/2021
210.87 KB
101MG7 highres photo
image/jpeg 56.52 KB
7/15/2021
56.52 KB
102MG11 lowres photo
image/jpeg 12.55 KB
7/15/2021
12.55 KB
104MG3 highres photo
image/jpeg 316.99 KB
7/15/2021
316.99 KB
102MG15 lowres photo
image/jpeg 10.38 KB
7/15/2021
10.38 KB
107MG1 lowres photo
image/jpeg 29.5 KB
7/15/2021
29.5 KB
101MG7 lowres photo
image/jpeg 42.02 KB
7/15/2021
42.02 KB
101MG3 lowres photo
image/jpeg 10.72 KB
7/15/2021
10.72 KB
101MG8 lowres photo
image/jpeg 7.59 KB
7/15/2021
7.59 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
101MG8-BP lowres photo
image/jpeg 7.67 KB
7/15/2021
7.67 KB
101MG8-BP highres photo
image/jpeg 60.87 KB
7/15/2021
60.87 KB
101MG8 highres photo
image/jpeg 61.49 KB
7/15/2021
61.49 KB
106MG10-BP lowres photo
image/jpeg 30.31 KB
7/15/2021
30.31 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
102MG15-BP lowres photo
image/jpeg 10.5 KB
7/15/2021
10.5 KB
103MG5 highres photo
image/jpeg 207.32 KB
7/15/2021
207.32 KB
107MG1 highres photo
image/jpeg 222.07 KB
7/15/2021
222.07 KB
Magnets Product Photo
application/zip 3.01 MB
7/15/2021
3.01 MB
106MG10 highres photo
image/jpeg 282.83 KB
7/15/2021
282.83 KB
106MG10-BP highres photo
image/jpeg 315.03 KB
7/15/2021
315.03 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
104MG3 lowres photo
image/jpeg 22.3 KB
7/15/2021
22.3 KB
102MG11-BP highres photo
image/jpeg 424.72 KB
7/15/2021
424.72 KB
102MG15 highres photo
image/jpeg 102.48 KB
7/15/2021
102.48 KB
101MG2L1 highres photo
image/jpeg 51.01 KB
7/15/2021
51.01 KB
MG Series Magnets
application/pdf 469.96 KB
7/15/2021
469.96 KB
102MG15-BP highres photo
image/jpeg 99.66 KB
7/15/2021
99.66 KB
104MG2 lowres photo
image/jpeg 12.18 KB
7/15/2021
12.18 KB
103MG8 lowres photo
image/jpeg 9.09 KB
7/15/2021
9.09 KB
103MG8 highres photo
image/jpeg 74.56 KB
7/15/2021
74.56 KB
102MG11-BP lowres photo
image/jpeg 57.74 KB
7/15/2021
57.74 KB
104MG1 lowres photo
image/jpeg 10.85 KB
7/15/2021
10.85 KB
Name
Description
File Size
Date
Size
MG Series Magnets
469.96 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
104MG2 highres photo
175.12 KB
7/15/2021
102MG11 highres photo
50.36 KB
7/15/2021
103MG5 lowres photo
10.91 KB
7/15/2021
101MG3 highres photo
102.65 KB
7/15/2021
101MG7-BP highres photo
86.34 KB
7/15/2021
101MG7-BP lowres photo
6.87 KB
7/15/2021
106MG10 lowres photo
30.23 KB
7/15/2021
101MG2L1 lowres photo
6.65 KB
7/15/2021
104MG1 highres photo
210.87 KB
7/15/2021
101MG7 highres photo
56.52 KB
7/15/2021
102MG11 lowres photo
12.55 KB
7/15/2021
104MG3 highres photo
316.99 KB
7/15/2021
102MG15 lowres photo
10.38 KB
7/15/2021
107MG1 lowres photo
29.5 KB
7/15/2021
101MG7 lowres photo
42.02 KB
7/15/2021
101MG3 lowres photo
10.72 KB
7/15/2021
101MG8 lowres photo
7.59 KB
7/15/2021
101MG8-BP lowres photo
7.67 KB
7/15/2021
101MG8-BP highres photo
60.87 KB
7/15/2021
101MG8 highres photo
61.49 KB
7/15/2021
106MG10-BP lowres photo
30.31 KB
7/15/2021
102MG15-BP lowres photo
10.5 KB
7/15/2021
103MG5 highres photo
207.32 KB
7/15/2021
107MG1 highres photo
222.07 KB
7/15/2021
Magnets Product Photo
3.01 MB
7/15/2021
106MG10 highres photo
282.83 KB
7/15/2021
106MG10-BP highres photo
315.03 KB
7/15/2021
104MG3 lowres photo
22.3 KB
7/15/2021
102MG11-BP highres photo
424.72 KB
7/15/2021
102MG15 highres photo
102.48 KB
7/15/2021
101MG2L1 highres photo
51.01 KB
7/15/2021
102MG15-BP highres photo
99.66 KB
7/15/2021
104MG2 lowres photo
12.18 KB
7/15/2021
103MG8 lowres photo
9.09 KB
7/15/2021
103MG8 highres photo
74.56 KB
7/15/2021
102MG11-BP lowres photo
57.74 KB
7/15/2021
104MG1 lowres photo
10.85 KB
7/15/2021
Product Number
Image
SKU
Description
alt
101MG2L1
MG Series, Alnico VI sintered bar magnet, 9,53 mm W x 3,18 mm H x 3,18 mm Dia. [0.375 in W x 0.125 in H x 0.125 in Dia.]
alt
101MG3
MG Series, Alnico V cast cylinderical magnet, 31,75 mm W x 6,35 mm Dia. [1.25 in W x 0.25 in Dia.]
alt
101MG7
MG Series, Alnico VIII sintered cylindrical magnet, 6,35 mm W x 6,35 mm Dia. [0.25 in W x 0.25 in Dia.]
alt
101MG7-BP
MG Series, Alnico VIII sintered cylindrical magnet, 6,35 mm W x 6,35 mm Dia. [0.25 in W x 0.25 in Dia.], bulk packaging of 100 pieces
alt
102MG11
SOLID STATE SENSOR - MAGNET
alt
102MG11-BP
MG Series, Alnico VIII sintered cylindrical magnet, in externally threaded 8x32 metal bushing, 17,02 mm W x 7,87 mm Dia. [0.67 in W x 0.31 in Dia], bulk packaging of 100 pieces
alt
102MG15
MG Series, Alnico VIII sintered cylindrical magnet, in internally threaded 4x40 metal bushing, 12,19 mm W x 7,87 mm Dia [0.48 in W x 0.31 in Dia.]
alt
102MG15-BP
MG Series, Alnico VIII sintered cylindrical magnet, in internally threaded 4x40 metal bushing, 12,19 mm W x 7,87 mm Dia. [0.48 in W x 0.31 in Dia], bulk packaging of 100 pieces
alt
103MG5
MG Series, rare earth pressed bar magnet, 1,98 mm W x 1,98 mm H x 1,02 mm Dia. [0.078 in W x 0.078 in H x 0.04 in Dia.], 125 pieces per tube
alt
103MG8
SOLID STATE SENSOR - MAGNET
Image
SKU
Description
alt
101MG2L1
MG Series, Alnico VI sintered bar magnet, 9,53 mm W x 3,18 mm H x 3,18 mm Dia. [0.375 in W x 0.125 in H x 0.125 in Dia.]
alt
101MG3
MG Series, Alnico V cast cylinderical magnet, 31,75 mm W x 6,35 mm Dia. [1.25 in W x 0.25 in Dia.]
alt
101MG7
MG Series, Alnico VIII sintered cylindrical magnet, 6,35 mm W x 6,35 mm Dia. [0.25 in W x 0.25 in Dia.]
alt
101MG7-BP
MG Series, Alnico VIII sintered cylindrical magnet, 6,35 mm W x 6,35 mm Dia. [0.25 in W x 0.25 in Dia.], bulk packaging of 100 pieces
alt
102MG11
SOLID STATE SENSOR - MAGNET
alt
102MG11-BP
MG Series, Alnico VIII sintered cylindrical magnet, in externally threaded 8x32 metal bushing, 17,02 mm W x 7,87 mm Dia. [0.67 in W x 0.31 in Dia], bulk packaging of 100 pieces
alt
102MG15
MG Series, Alnico VIII sintered cylindrical magnet, in internally threaded 4x40 metal bushing, 12,19 mm W x 7,87 mm Dia [0.48 in W x 0.31 in Dia.]
alt
102MG15-BP
MG Series, Alnico VIII sintered cylindrical magnet, in internally threaded 4x40 metal bushing, 12,19 mm W x 7,87 mm Dia. [0.48 in W x 0.31 in Dia], bulk packaging of 100 pieces
alt
103MG5
MG Series, rare earth pressed bar magnet, 1,98 mm W x 1,98 mm H x 1,02 mm Dia. [0.078 in W x 0.078 in H x 0.04 in Dia.], 125 pieces per tube
alt
103MG8
SOLID STATE SENSOR - MAGNET