What are you looking for?

This is Search input need to add more information.


Overview

MG Series, Alnico VIII sintered cylindrical magnet, in externally threaded 8x32 metal bushing, 17,02 mm W x 7,87 mm Dia. [0.67 in W x 0.31 in Dia], bulk packaging of 100 pieces.

The MG Series Magnets are available in various compact configurations, strengths, and magnetic materials and are intended for use as actuators for Hall-effect and magnetoresistive sensor ICs with unipolar or omnipolar magnetic characteristics. These magnets are designed to provide minimum magnetic fields at a specified distance to help system designers match the appropriate magnet to their requirements.

102MG11-BP Magnetic Sensor ICs & Value-added Packages - Honeywell


Technical Specifications

Product Type Magnet
Flux at Distance = 0.25 mm [0.01 in] 105 mT [1050 G]
Flux at Distance = 0.76 mm [0.03 in] 90 mT [900 G]
Flux at Distance = 1.27 mm [0.05 in] 75,5 mT [755 G]
Flux at Distance = 2.54 mm [0.1 in] 47 mT [470 G]
Flux Distance = 3.81 mm [0.15 in] 29,5 mT [295 G]
Flux at Distance = 5.08 mm [0.2 in] 19,5 mT [195 G]
Magnetic Shock Resistance Good
Resistance to Demagnetization Excellent
Physical Strength Good
Operating Temperature -40 °C to 140 °C [-40 °F to 284 °F]
Magnet Shape Cylindrical in externally threaded 8x32 metal bushing
Magnet Material/Process Alnico VIII/sintered
Availability Global
Series Name MG

Technical Specifications

Product Type Magnet
Flux at Distance = 0.25 mm [0.01 in] 105 mT [1050 G]
Flux at Distance = 0.76 mm [0.03 in] 90 mT [900 G]
Flux at Distance = 1.27 mm [0.05 in] 75,5 mT [755 G]
Flux at Distance = 2.54 mm [0.1 in] 47 mT [470 G]
Flux Distance = 3.81 mm [0.15 in] 29,5 mT [295 G]
Flux at Distance = 5.08 mm [0.2 in] 19,5 mT [195 G]
Magnetic Shock Resistance Good
Resistance to Demagnetization Excellent
Physical Strength Good
Operating Temperature -40 °C to 140 °C [-40 °F to 284 °F]
Magnet Shape Cylindrical in externally threaded 8x32 metal bushing
Magnet Material/Process Alnico VIII/sintered
Availability Global
Series Name MG

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MG Series Magnets Datasheet English 464KB
102MG11-BP highres photo Photo -- 419KB
102MG11-BP lowres photo Photo -- 57KB

Product Features

  • Variety of sizes, shapes, and packaging options
  • Different magnetic materials allow customers to choose the most suitable option for their applications:
    • Alnico versions exhibit good physical strength
    • Rare earth (SmCo - Samarium Cobalt) versions offer strong magnetic fields
  • Good stability over a wide operating temperature range (-40 °C to 300 °C [-40 °F to 572 °F]) inclusive
  • Wide selection of operating magnetic Gauss levels
  • Metal or plastic threaded bushings available for easy installation

Applications

Industrial:

  • Door or lid closure detection in appliances and electronically controlled containers: A magnet embedded in the door or lid actuates a unipolar Hall-effect sensor IC recessed in the door frame, providing open and close position information
  • Simple speed and RPM (revolutions per minute) sensing in fitness and industrial equipment: A magnet of appropriate polarity mounted on a treadmill motor shaft actuates a unipolar Hall-effect sensor IC which generates a single digital pulse for each revolution, providing equipment speed or RPM

Medical:

  • Position sensor in hospital beds and medical equipment: Magnets mounted on equipment activator arms provide home or end-of-travel position
  • Medication bin monitor on portable drug carts: A magnet and a unipolar Hall-effect sensor IC mounted on a drug dispensing drawer provide open or close position information

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.