/content/sps/us/en/search-results.html

Toggle Switches

TL Series

Military-grade toggle. MIL-DTL-3950, UL, CSA, CE. Up to 20 A (resistive). Variety of actuators, actions, terminations, and circuitries.

Overview

Honeywell MICRO SWITCH TL Series toggle switches are military qualified to MIL-DTL-3950, specifications for sealed toggle switches. Quality construction features include a bonded seal between the toggle lever and bushing, and between the cover and case.

The robust design of the TL Series toggle is well-suited for many military, aerospace and other demanding applications where reliability is essential. These applications include environments where the panels are subjected to mechanical shock, vibration, and temperature extremes as well as environments with dust, splashing or hose-directed water.

TL Series toggle switches offer a variety of circuitry and pole options to easily integrate into a number of applications. A long history in military and aerospace applications has shown the TL Series toggle provides reliable performance with long operating life under the toughest conditions.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH Compact Limit Switches, TL Series
application/pdf 1.17 MB
10/24/2022
1.17 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Toggle Switch Comparison Table
application/pdf 267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
application/pdf 2.2 MB
2/29/2024
2.2 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Flight Deck Toggle Switches -
application/pdf 187.44 KB
10/25/2022
187.44 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Circuitry/Operating action
Name
Description
File Size
Date
Size
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
application/zip 597.65 KB
1/23/2024
597.65 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Infographic
Name
Description
File Size
Date
Size
Micro Switch Toggle Switches - Infographic
application/pdf 1.13 MB
3/8/2024
1.13 MB
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
1.13 MB
Toggle Switch Comparison Table
267.44 KB
3/4/2024
267.44 KB
Toggle Switches Selection Guide
2.2 MB
2/29/2024
2.2 MB
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
597.65 KB
1/23/2024
597.65 KB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH Compact Limit Switches, TL Series
1.17 MB
10/24/2022
1.17 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Flight Deck Toggle Switches -
187.44 KB
10/25/2022
187.44 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Name
Description
File Size
Date
Size
MICRO SWITCH Compact Limit Switches, TL Series
1.17 MB
10/24/2022
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
16.68 MB
9/26/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
Toggle Switch Comparison Table
267.44 KB
3/4/2024
Toggle Switches Selection Guide
2.2 MB
2/29/2024
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Flight Deck Toggle Switches -
187.44 KB
10/25/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
MT Series, NT Series, TL Series, TS Series, TW Series Circuitry/Operating action
597.65 KB
1/23/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Micro Switch Toggle Switches - Infographic
1.13 MB
3/8/2024
Product Number
Image
SKU
Description
alt
101TL1-1
MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-21
alt
101TL1-2
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-22
alt
101TL1-2D
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Locking Lever, Military Part Number MS27781-22D
alt
101TL1-3
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-23
alt
101TL1-3D
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Locking Lever, Military Part Number MS27781-23D
alt
101TL1-3F
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Locking Lever, Military Part Number MS27781-23F
alt
101TL1-6
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-30
alt
101TL1-7
MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-27
alt
101TL154-2
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Tab Lever
alt
101TL2-1
MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (16-20 Gage) terminal, Standard Lever, Military Part Number MS27784-21
Image
SKU
Description
alt
101TL1-1
MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-21
alt
101TL1-2
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-22
alt
101TL1-2D
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Locking Lever, Military Part Number MS27781-22D
alt
101TL1-3
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-23
alt
101TL1-3D
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Locking Lever, Military Part Number MS27781-23D
alt
101TL1-3F
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Locking Lever, Military Part Number MS27781-23F
alt
101TL1-6
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-30
alt
101TL1-7
MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-27
alt
101TL154-2
MICRO SWITCH TL Series Toggle Switch, 1 pole, 2 position, IWTS (14-16 Gage) terminal, Tab Lever
alt
101TL2-1
MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (16-20 Gage) terminal, Standard Lever, Military Part Number MS27784-21