What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH TL Series Toggle Switch, 1 pole, 3 position, IWTS (14-16 Gage) terminal, Standard Lever, Military Part Number MS27722-24.
MICRO SWITCH TL Series toggle switches are military qualified to MIL-DTL-3950, specifications for sealed toggle switches. Quality construction features include a bonded seal between the toggle lever and bushing, and between the cover and case. The robust design of the TL Series toggle is well-suited for many military, aerospace and other demanding applications where reliability is essential. These applications include environments where the panels are subjected to mechanical shock, vibration, and temperature extremes as well as environments with dust, splashing or hose-directed water. TL Series toggle switches offer a variety of circuitry and pole options. A long history in military and aerospace applications has shown the TL Series toggle provides reliable performance with long operating life under the toughest conditions.
101TL1-21 Toggle Switches - Honeywell

Technical Specifications

Series Name TL
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac
Circuitry SPST
Action 3 position
Circuitry/Operating action
Mounting Bushing 15/32 in
Termination IWTS (14-16 Gage)
MIL Spec. Number MS27722-24
Lever Type
UL/CSA L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
UNSPSC Code 39122211
Availability Global
Comment Silver cadmium oxide contacts
UNSPSC Commodity 39122211 Toggle Switch

Technical Specifications

Series Name TL
Product Type MICRO SWITCH Toggle Switch
Ampere/Voltage Range (Resistive Load) 0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac
Circuitry SPST
Action 3 position
Circuitry/Operating action
Mounting Bushing 15/32 in
Termination IWTS (14-16 Gage)
MIL Spec. Number MS27722-24
Lever Type Standard
UL/CSA L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
UNSPSC Code 39122211
Availability Global
Comment Silver cadmium oxide contacts
UNSPSC Commodity 39122211 Toggle Switch

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
101TL1-21 highres photo Photo English 2MB
101TL1-21 lowres photo Photo English 239KB
MICRO SWITCH TL Series Military-Grade Toggle Switches Datasheet English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Flight Deck Toggle Switches Application Note English 185KB
Oil and Gas Brochure Brochure English 4MB
MICRO SWITCH Toggle Switches Line Guide Product Line Guide English 366KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Aerospace and Defense Product Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB

Product Features

  • Qualified to MIL-DTL-3950
  • Environment-proof sealing
  • 1,2, and 4 pole circuitry
  • Standard and pull-to-unlock levers
  • 2 and 3 position, maintained and momentary toggle action
  • Temperature range: -65 °C to 71 °C [-85 °F to 160 °F]
  • Completely sealed switching chamber
  • Step-design case provides added space between terminals to help prevent shorting
  • UL recognized, CSA certified
  • CE approved

Applications

  • Industrial machinery and equipment
  • Military and commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.