What are you looking for?

This is Search input need to add more information.


Overview

Model 651 Mid Range Torque Watch, 2 in-oz to 40 in-oz, ±2 % accuracy.
The 651 mid-range torque watch gage series provides accurate measurement of low static torque. A 1/4 inch keyed chuck provides a simple means of coupling to the device under measurement. The 651 Series utilizes a calibrated spring, shaft, and pointer assembly within a rugged steel and aluminum housing. The unit can measure torque in either a clockwise or counterclockwise direction. Internal stainless steel rotation stops help prevent damage from over-torque up to two times the normal range.
060-SQF41210-01 Torque Watch Reaction Torque Transducers - Honeywell


Technical Specifications

Product 060-SQF41210-01
Type Level 1 Test & Measurement
Type Level 2 Torque Transducers
Type Level 3 Torque Watch Gauge
Function Level 1 Industrial
Function Level 2 Transportation
Order Code TQ651C3
Torque Range 2 in-oz to 40 in-oz
Torque Type Torque Watch Gauge
Accuracy ±2 %
UNSPSC Code 41111934
UNSPSC Commodity Force or Torque Sensors
Availability Global
Series Name 651

Technical Specifications

Product 060-SQF41210-01
Type Level 1 Test & Measurement
Type Level 2 Torque Transducers
Type Level 3 Torque Watch Gauge
Function Level 1 Industrial
Function Level 2 Transportation
Order Code TQ651C3
Torque Range 2 in-oz to 40 in-oz
Torque Type Torque Watch Gauge
Accuracy ±2 %
UNSPSC Code 41111934
UNSPSC Commodity Force or Torque Sensors
Availability Global
Series Name 651

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
651 highres photo Photo English 6MB
651 lowres photo Photo English 187KB
T&M Overview Brochure Brochure English 413KB
Model 2102 Reaction Torque Transducer Datasheet Datasheet English 273KB
T&M Torque Transducer Range Guide Product Range Guide English 3MB
Model 651 Mid Range Torque Watch Gauge Datasheet Datasheet English 135KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Digital Telemetry Rotary Torque Applications Application Note English 306KB

Product Features

  • 1 in-oz to 20 in-oz
  • ±0.2 % accuracy
  • 1/4-in keyed chuck standard
  • Dial indication
  • Overload protection

Applications

  • Production assembly line
  • Quality assurance

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.