Reaction Torque Transducers
Model 366
Low range reaction torque watch gauges. 0.2 g-cm to 42 g-cm range. ±5 %, ±10 % rated output.
The 366 low range torque watch gauge series accurately measures very low torque. Three miniature adapter chucks allow simple coupling to the device being measured. To minimize friction, a calibrated spring, shaft, and pointer assembly are mounted in jeweled bearings. The unit can measure torque in either a clockwise or counterclockwise direction. A stainless steel internal rotation stop helps prevent damage from over-torque up to three times the normal range.
Features
- 0.2 gm-cm to 42 gm-cm [0.003 in-oz to 0.6 in-oz] capacities
- 5 % (366-0) and 10 % (366-2, 366-3) accuracy
- Three miniature adapter chucks available
- Dial indication (standard)
- Overload protection