What are you looking for?

This is Search input need to add more information.


Overview

Model 151 S-Beam Load Cell, 250 N Range, -10°C to 40°C [14°F to 104°F] Temperature Compensation, Unamplifed, Integral Cable (PVC) 1,5 m [4.92 ft] Electrical Termination, 10 point (5 up/5 down) Calibration, and Tension/Compression (+/-) Output.

Honeywell Models 151/152 S-Beam Load Cells combine compact structure with enhanced precision and rigorous testing to form a reliable and durable tension and compression force transducer. The one-piece design achieves an accuracy of ±0.03 % full scale. The lower capacity (50 N and 100 N) Models 152 (Order Code CA152) are constructed from aluminum; whereas higher capacity load cells Models 151 (250 N to 50K N) are made with alloy steel (Order Code CA151). (See page 3 for Order Guide information.) Models 151/152 load cells help keep equipment and specimens safe, as well as minimize test time and maintenance through reliable force measurement.

060-P663-01 S & Z Beam Style Load Cells - Honeywell


Technical Specifications

Order Code CA151NL,1BB,2U,6E,9A,30B
Range 250 N
Accuracy ±0.03 % full scale
Non-Linearity ±0.03 %FS typ.
Hysteresis ±0.03 %FS typ.
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -20°C to 80°C [-4°F to 176°F]
Temperature (Compensated) -10°C to 40°C [14°F to 104°F]
Temperature Effect (Zero) 0.003 % of full scale/°C
Temperature Effect (Span) 0.003 % of reading/°C
Electrical Termination (std.) Integral cable (PVC), 1,5 m [4.92 ft]
Case Material Alloy steel
Series Name Model 151

Technical Specifications

Order Code CA151NL,1BB,2U,6E,9A,30B
Range 250 N
Accuracy ±0.03 % full scale
Non-Linearity ±0.03 %FS typ.
Hysteresis ±0.03 %FS typ.
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -20°C to 80°C [-4°F to 176°F]
Temperature (Compensated) -10°C to 40°C [14°F to 104°F]
Temperature Effect (Zero) 0.003 % of full scale/°C
Temperature Effect (Span) 0.003 % of reading/°C
Electrical Termination (std.) Integral cable (PVC), 1,5 m [4.92 ft]
Case Material Alloy steel
Series Name Model 151

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
151 highres photo Photo -- 567KB
151 lowres photo Photo -- 81KB
Model 151/152: Tension & Compression S-Beam Load Cells Datasheet Datasheet English 344KB
Load Accessories Datasheet Datasheet English 513KB
Model 151 Front View English 567KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Tension and compression load/force measurement
  • Wide capacity range: 50 N to 50K N
  • Accuracy: ±0.03 %FS
  • Metric thread
  • One-piece, nickel-plated alloy steel or aluminum construction
  • Overload capacity: 150 %FS
  • IP67 sealing
  • Integrated cable: 1,5 m [4.92 ft]

Applications

  • Medical: Syringe and needle testing
  • Industrial: Universal test machine
  • Industrial: Material test machine

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.