/content/sps/us/en/search-results.html

S & Z Beam Style Load Cells

Model 152

S-type/z-beam load cells. Capacities of 5 N to 50K N. ±0.03% full-scale accuracy. Aluminum case.

Overview

Honeywell Models 151/152 S-Beam Load Cells combine compact structure with enhanced precision and rigorous testing to form a reliable and durable tension and compression force transducer. The one-piece design achieves an accuracy of ±0.03 % full scale. The lower capacity (50 N and 100 N) Models 152 (Order Code CA152) are constructed from aluminum: whereas higher capacity load cells Models 151 (250 N to 50K N) are made with alloy steel (Order Code CA151). Models 151/152 load cells help keep equipment and specimens safe, as well as minimize test time and maintenance through reliable force measurement.

Value to Customers
  • Wide capacity range: 50 N to 50K N
  • Standard accuracy of ±0.03 %FS
  • 5-points calibration in tension and compression
Differentiators
  • Tension and compression calibration
  • 5-points calibration data
  • Mechanical shock tested 50 g peak to IEC 60068-2-27
  • Vibration tested to IEC 60068-2-6
Data Sheet
Name
Description
File Size
Date
Size
Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
application/pdf 348.78 KB
7/17/2021
348.78 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Others
Name
Description
File Size
Date
Size
152 lowres photo
image/jpeg 16.6 KB
7/17/2021
16.6 KB
152 highres photo
image/jpeg 89.07 KB
7/17/2021
89.07 KB
Model 152 Front View
image/jpeg 89.07 KB
7/17/2021
89.07 KB
Name
Description
File Size
Date
Size
Load Cell Range Guide
1.25 MB
7/17/2021
1.25 MB
152 lowres photo
16.6 KB
7/17/2021
16.6 KB
Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
348.78 KB
7/17/2021
348.78 KB
152 highres photo
89.07 KB
7/17/2021
89.07 KB
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
519.98 KB
Model 152 Front View
89.07 KB
7/17/2021
89.07 KB
Name
Description
File Size
Date
Size
Test & Measurement Model 151/152: Tension & Compression S-Beam Load Cells Datasheet
348.78 KB
7/17/2021
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
Load Cell Range Guide
1.25 MB
7/17/2021
152 lowres photo
16.6 KB
7/17/2021
152 highres photo
89.07 KB
7/17/2021
Model 152 Front View
89.07 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-P662-01
Model 152 S-Beam Load Cell, 50 N Range, -10°C to 40°C [14°F to 104°F] Temperature Compensation, Unamplifed, Integral Cable (PVC) 1,5 m [4.92 ft] Electrical Termination, 10 point (5 up/5 down) Calibration, and Tension/Compression (+/-) Output
alt
060-P662-02
Model 152 S-Beam Load Cell, 100 N Range, -10°C to 40°C [14°F to 104°F] Temperature Compensation, Unamplifed, Integral Cable (PVC) 1,5 m [4.92 ft] Electrical Termination, 10 point (5 up/5 down) Calibration, and Tension/Compression (+/-) Output
Image
SKU
Description
alt
060-P662-01
Model 152 S-Beam Load Cell, 50 N Range, -10°C to 40°C [14°F to 104°F] Temperature Compensation, Unamplifed, Integral Cable (PVC) 1,5 m [4.92 ft] Electrical Termination, 10 point (5 up/5 down) Calibration, and Tension/Compression (+/-) Output
alt
060-P662-02
Model 152 S-Beam Load Cell, 100 N Range, -10°C to 40°C [14°F to 104°F] Temperature Compensation, Unamplifed, Integral Cable (PVC) 1,5 m [4.92 ft] Electrical Termination, 10 point (5 up/5 down) Calibration, and Tension/Compression (+/-) Output