/content/sps/us/en/search-results.html

Oil & Gas Pressure Transducers

Model 435

Wing union pressure transducers. Standard aperture. 0 psi to 20,000 psi. ±0.1 %, ±0.2 % full-scale accuracy. Protective cage option.

Overview

Honeywell Models 435/437 Wing Union/Hammer Union Pressure Sensors are rugged devices designed for use with Weco® 1502 fittings for both offshore and land-based oil and gas applications. Available in two accuracy levels (±0.1 %FSS BFSL or ±0.2 %FSS BFSL), Models 435/437 are typically used in demanding applications such as well stimulation and circulation systems. The higher accuracy option (available on Model 435 only) at ±0.1 % full scale provides more confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.

Models 435/437 are constructed as an all-welded, stainless steel assembly with the sensor diaphragm and wing union fitting machined as one part. This helps provide hermetic integrity, which reduces the chance of media leakage vs. multi-piece parts, and increases reliability. The isolated pressure sensing diaphragm minimizes zero-shift during hammer up and eliminates long-term signal drift in the field. The Weco 1502 (50,8 mm [2 in]) Wing Union-compatible fittings are machined of Inconel® X-750, which provides additional durability with highly abrasive and corrosive media, while the Honeywell proprietary stainless steel electrical connection provides enhanced secondary pressure containment.

Value to Customers
  • Durable: Weco® Wing Union-compatible fittings are machined of Inconel® X-750, or optional NACE-compliant Inconel® 718, allowing for use with abrasive and corrosive media. Protective cage option provides electrical connection protection.
  • Reliable: All-welded, stainless steel assembly, shock/vibration ratings, and isolated pressure sensing diaphragm increase reliability.
  • Accurate: High accuracy option provides confidence in the actual measured pressure value, particularly for smaller changes in pressure, allowing drilling operation adjustments as needed.
  • Availability and service: Global manufacturing and support allow Honeywell to quickly provide customized products, helping customers meet project timelines.
Differentiators
  • High or standard accuracy allow ability to obtain tighter system requirements and lower error bands than comparable competitive models
  • Shunt calibration option enhances configurability and flexibility: 1-wire shunt calibration is achievable with a single barrier application, helping to minimize installation costs
  • IEC Ex approval allows for use in hazardous areas, in Asia-Pacific and EMEA, and by the U.S. Coast Guard
  • Protective cage option
  • Welded construction
Data Sheet
Name
Description
File Size
Date
Size
Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
application/pdf 670.43 KB
7/17/2021
670.43 KB
Pressure Accessories Datasheet
application/pdf 379.5 KB
7/17/2021
379.5 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
7/17/2021
1.03 MB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
application/pdf 1.07 MB
3/8/2022
1.07 MB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Pressure Sensors for Oil & Gas
application/pdf 5.11 MB
10/19/2021
5.11 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Measurement While Drilling (MWD) for Oil Rigs
application/pdf 440.15 KB
7/17/2021
440.15 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
Model 435 Front View
image/png 87.34 KB
7/17/2021
87.34 KB
435 lowres photo
image/jpeg 20.39 KB
7/17/2021
20.39 KB
Model 435 Top View
image/png 117.93 KB
7/17/2021
117.93 KB
435 highres photo
image/jpeg 226.58 KB
7/17/2021
226.58 KB
Model 435 Bottom View
image/png 96.17 KB
7/17/2021
96.17 KB
Name
Description
File Size
Date
Size
Model 435 Front View
87.34 KB
7/17/2021
87.34 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
670.43 KB
7/17/2021
670.43 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
1.07 MB
3/8/2022
1.07 MB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Pressure Sensors for Oil & Gas
5.11 MB
10/19/2021
5.11 MB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Pressure Accessories Datasheet
379.5 KB
7/17/2021
379.5 KB
435 lowres photo
20.39 KB
7/17/2021
20.39 KB
Measurement While Drilling (MWD) for Oil Rigs
440.15 KB
7/17/2021
440.15 KB
Model 435 Top View
117.93 KB
7/17/2021
117.93 KB
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
1.03 MB
435 highres photo
226.58 KB
7/17/2021
226.58 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Model 435 Bottom View
96.17 KB
7/17/2021
96.17 KB
Name
Description
File Size
Date
Size
Datasheet: Models 434, 435 & 437 Wing Union Pressure Sensors
670.43 KB
7/17/2021
Pressure Accessories Datasheet
379.5 KB
7/17/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
Installation Instructions: Models 434, 435 & 437 Wing Union Pressure Sensors
1.07 MB
3/8/2022
T&M Overview Brochure
418.77 KB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Pressure Sensors for Oil & Gas
5.11 MB
10/19/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Measurement While Drilling (MWD) for Oil Rigs
440.15 KB
7/17/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model 435 Front View
87.34 KB
7/17/2021
435 lowres photo
20.39 KB
7/17/2021
Model 435 Top View
117.93 KB
7/17/2021
435 highres photo
226.58 KB
7/17/2021
Model 435 Bottom View
96.17 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-P187-01
BP435DR,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
alt
060-P187-02
BP435DV,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
alt
060-P187-02-01
BP435DV,6,1AC,2AK,6Z,7AD,9A,10J:MODEL
alt
060-P187-03
BP435EJ,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
alt
060-P187-04
BP435DS,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
Image
SKU
Description
alt
060-P187-01
BP435DR,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
alt
060-P187-02
BP435DV,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
alt
060-P187-02-01
BP435DV,6,1AC,2AK,6Z,7AD,9A,10J:MODEL
alt
060-P187-03
BP435EJ,6,1AC,2AK,6Z,7AD,10J:MODEL 435,
alt
060-P187-04
BP435DS,6,1AC,2AK,6Z,7AD,10J:MODEL 435,